Product Hierarchy
Product Hierarchy

GOCND12 - Outdoor OFC CLT (jelly filled): GLASS YARNS + CST + PE with 1 Tube of Ø3.3mm 12f MM OM3.


Outdoor optical fiber Central Loose Tube (jelly filled tube) cable with glass yarns as strength member, Corrugated Steel Tape (Full Rodent Protected) armor and polyethylene outer jacket. Product feature: This cable has improved rodent protection by Corrugated Steel Tape (Full Rodent Protected). Existing out of 1 Tube with a diameter of 3.3mm with 12 fibers MM OM3.

Product Overview

Suitable Applications: For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Fiber Specifications

Fiber Type: OM3
Fiber Count: 12
Fiber Color Coding: TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua

Cable Construction

Number of Active Subunits: 1
Subunit Waterblocking: Gel Filled
Subunit Diameter: 3.3 mm
Subunit Color: TIA coding (Gxxxxxx.T): Natural
Cable Core Water Blocking: Waterblocking Glass Yarns + Tape

Armor Specifications

Armor Type and Material: CST - Corrugated Steel Tape

Outer Jacket Specifications

Jacket Material: PE - Polyethylene
Nom. Diameter: 9.0 mm (0.35 in)
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation2.9 dB/km0.9 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Installation (Short Term)IEC 60794-1-21-E6180 mmIEC 60794-3-10
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E11180 mmIEC 60794-3-10
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E12400 N (540 lbf)IEC 60794-3-10
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E1800 N (180 lbf)IEC 60794-3-10
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E322 kN/mIEC 60794-3-10
Cable Max. Crush Resistance Operation (Long Term)IEC 60794-1-21-E311 kN/mIEC 60794-3-10
Bulk Cable Weight: 81 kg/km (54 lbs/1000ft)

Temperature Range

Installation Temperature Range: -5 °C to +50 °C
Operating Temperature Range: -30 °C to +70 °C
Storage Temperature Range: -30 °C to +70 °C

Standards and Compliance

Environmental Suitability: Outdoor
ISO/IEC Compliance: IEC 60794ISO/IEC 11801-1

History

Update and Revision: Revision Number: 0.246 Revision Date: 09-26-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
GOCND12.002100BlackReel2,100 m
GOCND12.004100BlackReel4,100 m
GOCND12.K02100BlackReel2,100 m8719605077462
GOCND12.K04100BlackReel4,100 m8719605128171
GOCND12.T04100BlackReel4,100 m8719605224989
GOCND12.T02100BlackReel2,100 m8719605225122
Fiber_Cable_Installation_Guide_202009.pdf
Fiber-Portfolio-Overview-2022-11-EN.pdf
Fiber Properties 2022-11-24.pdf
No accessories are available for this product