Networking & Data Cable
(706)Industrial Ethernet Cable
(191)Enterprise Category Cable
(147)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(692)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(297)Video Cable
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
(14201)Indoor Fiber Cable
(1630)Indoor/Outdoor Fiber Cable
(7109)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
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
(752)Audio, Sound, & Control Cable
(234)Access Control Cable
(82)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(301)Surveillance Cable
(39)Connectors & Outlets
(3567)Modular Couplers
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
(1042)M12 Power
(427)Field Attachables
(8)Receptacles
(60)Single-Ended Cordsets
(199)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(31)ST Series
(59)CA Series
(14)7/8", 1", 1 1/8" Series
(317)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(122)Double-Ended Cordsets
(62)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(73)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(33)G Series
(57)Sensor Actuator Connectors
(1032)M12
(769)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(273)M12-M12 Cordsets
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
(261)Adapter and Splitter
(4)Double-Ended Cordsets
(146)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(64)SPE Connectors
(51)Assemblies & Cordsets
(1177)Fiber Patch Cords
(486)Double-Ended Cordsets
(75)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(505)AV Assemblies
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
(1360)Managed Switches
(264)BOBCAT
(115)BEETLE
(1)BXP
(8)BXS
(8)GECKO Switches
(6)LEMUR
(6)MSP – Modular Gigabit Switches
(21)MSP – The Modular Gigabit Switches (Layer 2/3)
(12)MSM - Configurable Media Modules for MSP Switches
(9)RS20/30/40 Switches
(57)RED25 Switches
(4)RSP/RSPS/RSPE Switches
(38)Rack Mount Switches
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
(397)Cellular Routers
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
(56)Railway Routers
(132)Vehicle Routers
(118)Software
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
(145)Transceivers
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
(2)Miscellaneous Accessories
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
(114)Fiber Splicers & Tool Kits
(35)Label & Identification
(7)Fanout & Breakout Kits
(9)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(211)Ethernet I/O Modules
(42)IO-Link Masters and Devices
(44)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)
Outdoor optical fiber Central Loose Tube (gel-free tube) cable with glass yarns as strength member, Corrugated Steel Tape (Full Rodent Protected) armor and polyethylene outer jacket. Product feature: This cable has improved rodent protection by Corrugated Steel Tape (Full Rodent Protected). Existing out of 1 gel-free Tube with a diameter of 3.3mm with 12 fibers SM OS2 G.657.A2.
| Construction Type: | Central Loose Tube |
| Environmental Space: | Outdoor |
| Suitable Applications: | For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial. |
| Fiber Type | Fiber Grade acc. ITU-T | Fiber Count | Subunit Color |
|---|---|---|---|
| OS2 | G.657A2 | 12 | TIA coding (Gxxxxxx.T): Natural |
| Fiber Color Code: | TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua |
| Cable Core Water Tight: | Yes |
| Cable Core Water Blocking: | Waterblocking Glass Yarns + Tape |
| Bulk Cable Weight: | 81 kg/km |
| Number of Active Subunits: | 1 |
| Number of Subunit Positions: | 1 |
| Fibers Per Subunit: | 12 |
| Subunit Diameter: | 3.3 mm |
| Subunit Waterblocking: | Gel Free |
| Number of Jackets: | Single Jacket |
| Type of Armor: | Corrugated Steel Tape |
| Material | Color | Nominal Diameter | Ripcord |
|---|---|---|---|
| PE - Polyethylene | Black | 9.0 mm | Yes |
| Outer Jacket1 Table Notes: | Standard color: Black. Available colors: Black, Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Lime Green |
| Maximum Attenuation at 1310 nm: | 0.40 dB/km |
| Maximum Attenuation at 1550 nm: | 0.30 dB/km |
| Maximum Attenuation at 1625 nm: | 0.30 dB/km |
| Description | Tested Standard | Requirement/Value | According to Family Specification |
|---|---|---|---|
| Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 180 mm | IEC 60794-3-10 |
| Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 180 mm | IEC 60794-3-10 |
| Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 2400 N (540 lbf) | IEC 60794-3-10 |
| Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 800 N (180 lbf) | IEC 60794-3-10 |
| Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 22 kN/m | IEC 60794-3-10 |
| Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 11 kN/m | IEC 60794-3-10 |
| Operating Temperature Range: | -30 °C to +70 °C |
| Installation Temperature Range: | -5 °C to +50 °C |
| Storage Temperature Range: | -30 °C to +70 °C |
| UL Rating/Flame Test: | Non-UL Rated |
| REACH: | Compliant |
| ISO/IEC Compliance: | IEC 60794, ISO/IEC 11801-1 |
| EU Directive 2011/65/EU (RoHS 2): | Compliant |
| UV/ Sunlight Protection: | Yes |
| Update and Revision: | Revision Number: 0.7 Revision Date: 08-14-2025 |