Product Hierarchy
Product Hierarchy

GO 610 FA M - GO-Series Power Receptacle Connector: Male, front mount with flange, 7-pin (6+PE), black body; 230 V AC/DC, 10 A AC / 6 A DC




GO-Series Power Receptacle Connector: Male, front mount with flange, 7-pin (6+PE), black body; 230 V AC/DC, 10 A AC / 6 A DC

Technical Data

Product Family: Power Connector
Product Sub Family: GO Series
Brand: Hirschmann
Connector Type: Receptacle
Type of Contact / Gender: male
Connector Design: Front mount with flange
Number of Pins: 6+PE
Shielding: Unshielded
Rated Voltage: 250 V AC/DC
Rated Impulse Voltage: 4.0 kV
Operating Voltage: 230 V AC/DC
Rated Current*: 10 A AC / 6 A DC
Contact Resistance: ≤ 10 mOhm
Mating Cycles: ≤ 50
Type of Connection: solder
Conductor Cross Section: max. 1.0 mm²
Ambient Temperature (Operation)*: -40°C to +90°C
Protection Degree / IP Rating**: IP65
Design Standard: DIN EN 61984 (VDE 0627)
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1

Materials

Contact Base Material: CuZn
Contact Plating: Cu/Sn
Contact Bearer Material: PC GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 V-2
Gasket Material: NBR

Additional Technical Data

Fastening torque (mounting screw): M 3: (50-60) Ncm
Mounting: M3-screws (4x)
Mating Connectors / Fitting to: GO 610 WF

Approvals

VDE: VDE-Reg.-Nr.: D182

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item Description
932478100GO 610 FA M
GO-610-FA-M.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product