Product Hierarchy
Product Hierarchy

GO 60 FAV M - GO-Series Power Receptacle Connector: Male, rear PCB mount with flange, 6-pin, black body; 230 V AC/DC, 6 A




GO-Series Power Receptacle Connector: Male, rear PCB mount with flange, 6-pin, black body; 230 V AC/DC, 6 A

Technical Data

Product Family: Power Connector
Product Sub Family: GO Series
Brand: Hirschmann
Connector Type: Receptacle
Type of Contact / Gender: male
Connector Design: Rear PCB mount with flange
Number of Pins: 6
Shielding: Unshielded
Rated Voltage: 250 V AC/DC
Rated Impulse Voltage: 2.5 kV
Operating Voltage: 230 V AC/DC
Rated Current*: 6 A
Contact Resistance: ≤ 10 mOhm
Mating Cycles: ≤ 50
Type of Connection: solder
Ambient Temperature (Operation)*: -40°C to +90°C
Protection Degree / IP Rating**: IP65
Design Standard: DIN EN 61984 (VDE 0627)
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1

Materials

Contact Base Material: CuZn
Contact Plating: Cu/Sn
Contact Bearer Material: PC GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 V-2
Gasket Material: NBR

Additional Technical Data

Fastening torque (mounting screw): M 3: (50-60) Ncm
Mounting: M 3 screws (2x)
Mating Connectors / Fitting to: GO 60 WF…

Approvals

VDE: VDE-Reg.-Nr.: D182

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item Description
932918100GO 60 FAV M
GO-60-FAV-M.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product