Product Hierarchy
Product Hierarchy

GNMTA24 - Outdoor Tactical (loose jacket, ARAMID) tight buffered distribution cable PUR jacket 24f SM OS2 G.652.D & G.657.A1.


Outdoor Tactical (loose jacket, aramid yarns) tight buffered optical fiber distribution cable with Polyurethane (PUR) outer jacket. 24 fibers SM OS2 G.652.D & G.657.A1.

Product Overview

Suitable Applications: For outdoor and indoor use. These metal-free mobile cables have been designed for de-spooling and re-spooling repeatedly. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM Easy to install. Not Recommended for direct burial.

Fiber Specifications

Fiber Type: OS2
Fiber Grade Acc to ITU-T: G.652D & G.657A1
Fiber Buffer Material: Nylon
Fiber Buffer Construction: Tight
Fiber Buffer Diameter: 0.9 mm
Fiber Count: 24
Fiber Color Coding: TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua. With Ringmark: BL, OR, GR, BR, GY, WT, RD, BK, YL, VT, PK, AQ

Cable Construction

Cable Core Water Blocking: Waterblocking Aramid Yarns

Outer Jacket Specifications

Jacket Material: PUR - Polyurethane
Nom. Diameter: 8.5 mm (0.33 in)
Optical Characteristics
Wavelength1310 nm1550 nm1625 nm
Max. Attenuation0.40 dB/km0.30 dB/km0.30 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Installation (Short Term)IEC 60794-1-21-E668 mm
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E1134 mm
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E12250 N (506 lbf)
Cable Max. Tensile Strength Operation (Long Term)750 N (170 lbf)
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E35 kN/mIEC 60794-2-20
Cable Max. Crush Resistance Operation (Long Term)IEC 60794-1-21-E33 kN/mIEC 60794-2-20
Bulk Cable Weight: 55 kg/km (37 lbs/1000ft)

Temperature Range

Installation Temperature Range: -5 °C to +50 °C
Operating Temperature Range: -55 °C to +85 °C
Storage Temperature Range: -70 °C to +85 °C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor
CEC / C(UL) Compliance: .
ISO/IEC Compliance: IEC 60794ISO/IEC 11801-1

History

Update and Revision: Revision Number: 0.158 Revision Date: 09-26-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
GNMTA24.002100BlackReel2,100 m8719605189424
GNMTA24.T02100BlackReel2,100 m8719605239853
Fiber_Cable_Installation_Guide_202009.pdf
Fiber-Portfolio-Overview-2022-11-EN.pdf
Fiber Properties 2022-11-24.pdf
No accessories are available for this product