Outdoor Tactical (loose jacket, aramid yarns) tight buffered optical fiber distribution cable with Polyurethane (PUR) outer jacket. 4 fibers SM OS2 G.652.D & G.657.A1.
| Construction Type: | Tactical |
| Environmental Space: | Indoor/Outdoor |
| Suitable Applications: | For outdoor and indoor use. These metal-free mobile cables have been designed for de-spooling and re-spooling repeatedly. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM Easy to install. Not Recommended for direct burial. |
| Fiber Type | Fiber Grade acc. ITU-T | Fiber Count |
|---|---|---|
| OS1 | G.657A1 | 4 |
| Fiber Color Code: | TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown |
| Fiber Type | Buffer Construction | Buffer Material | Buffer Diameter |
|---|---|---|---|
| OS1 | Tight | PA - Polyamide | 0.9 mm |
| Cable Core Water Tight: | Yes |
| Cable Core Water Blocking: | Waterblocking Aramid Yarns |
| Bulk Cable Weight: | 30 kg/km |
| Number of Jackets: | Single Jacket |
| Type of Armor: | Non-Armored |
| Material | Color | Nominal Diameter | Ripcord |
|---|---|---|---|
| PUR - Polyurethane | Black | 5.8 mm | Yes |
| Fiber Core Diameter: | 9 µm |
| Maximum Attenuation at 1310 nm: | 0.50 dB/km |
| Maximum Attenuation at 1550 nm: | 0.30 dB/km |
| Maximum Attenuation at 1625 nm: | 0.51 dB/km |
| Description | Tested Standard | Requirement/Value | According to Family Specification |
|---|---|---|---|
| Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 46.4 mm | |
| Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 23.2 mm | |
| Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 1350 N (303 lbf) | |
| Cable Max. Tensile Strength Operation (Long Term) | 450 N (101 lbf) | ||
| Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 5 kN/m | IEC 60794-2-20 |
| Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 3 kN/m | IEC 60794-2-20 |
| Operating Temperature Range: | -55 °C to +85 °C |
| Installation Temperature Range: | -5 °C to +50 °C |
| Storage Temperature Range: | -70 °C to +85 °C |
| UL Rating/Flame Test: | Non-UL Rated |
| REACH: | Compliant |
| ISO/IEC Compliance: | IEC 60794, ISO/IEC 11801-1 |
| EU Directive 2011/65/EU (RoHS 2): | Compliant |
| UV/ Sunlight Protection: | Yes |
| Update and Revision: | Revision Number: 0.124 Revision Date: 09-17-2024 |