Outdoor Tactical (loose jacket, aramid yarns) tight buffered optical fiber distribution cable with Polyurethane (PUR) outer jacket. 2 fibers SM OS2 G.652.D & G.657.A1.
| Suitable Applications: | For outdoor and indoor use. These metal-free mobile cables have been designed for de-spooling and re-spooling repeatedly. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM Easy to install. Not Recommended for direct burial. |
| Fiber Type: | OS2 |
| Fiber Grade Acc to ITU-T: | G.652D & G.657A1 |
| Fiber Buffer Material: | Nylon |
| Fiber Buffer Construction: | Tight |
| Fiber Buffer Diameter: | 0.9 mm |
| Fiber Count: | 2 |
| Fiber Color Coding: | TIA coding (Gxxxxxx.T): Blue, Orange |
| Cable Core Water Blocking: | Waterblocking Aramid Yarns |
| Jacket Material: | PUR - Polyurethane |
| Nom. Diameter: | 5.4 mm (0.21 in) |
| Wavelength | 1310 nm | 1550 nm | 1625 nm |
|---|---|---|---|
| Max. Attenuation | 0.40 dB/km | 0.30 dB/km | 0.30 dB/km |
| Description | Tested Standard | Requirement/Value | According to Family Specification |
|---|---|---|---|
| Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 46.4 mm | |
| Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 23.2 mm | |
| Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 1200 N (270 lbf) | |
| Cable Max. Tensile Strength Operation (Long Term) | 400 N (90 lbf) | ||
| Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 5 kN/m | IEC 60794-2-20 |
| Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 3 kN/m | IEC 60794-2-20 |
| Bulk Cable Weight: | 30 kg/km (20 lbs/1000ft) |
| Installation Temperature Range: | -5 °C to +50 °C |
| Operating Temperature Range: | -55 °C to +85 °C |
| Storage Temperature Range: | -70 °C to +85 °C |
| Environmental Suitability: | Indoor/Outdoor |
| ISO/IEC Compliance: | IEC 60794 |
| Update and Revision: | Revision Number: 0.211 Revision Date: 09-26-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| GNMTA02.002100 | Black | Reel | 2,100 m | 8719605128119 |