Product Hierarchy
Product Hierarchy

GMRTD08 - Outdoor Tactical tight buffered OFC: GLASS YARNS (impr. rodent protection) PUR jacket 8f MM OM3.


Outdoor Tactical tight buffered optical fiber cable with glass yarns as strength member and improved rodent protection with Polyurethane (PUR) outer jacket. 8 fibers MM OM3.

Product Overview

Construction Type: Tactical
Environmental Space: Indoor/Outdoor
Suitable Applications: For outdoor and indoor use. These metal-free tactical cables have been designed for de-spooling and re-spooling repeatedly. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM Easy to install. Not Recommended for direct burial. Core bonded Polyurethane inner and outer jacket providing simple installation. Glass-rovings between inner and outer jacket for improved mechanical strength.

Construction

Fiber Cable Construction
Fiber TypeFiber Count
OM38
Fiber Color Coding: TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black
Buffer Specification
Fiber TypeBuffer ConstructionBuffer MaterialBuffer Diameter
OM3TightNylon0.9 mm
Cable Core Water Tight: Yes
Cable Core Waterblocking: Waterblocking Aramid Yarns + Glass Yarns
Bulk Cable Weight: 101 kg/km

Jacket Specifications

Number of Jackets: Double Jacket
Type of Armor: Non-Armored

Inner Jacket

Material: PUR - Polyurethane

Outer Jacket Specifications

Outer Jacket
MaterialColorNominal DiameterRipcord
PUR - PolyurethaneBlack10.6 mmNo

Optical Characteristics

Max. Attenuation at 1300 nm: 0.9 dB/km
Max. Attenuation at 850 nm: 2.9 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Installation (Short Term)IEC 60794-1-21-E684.8 mm
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E1142.4 mm
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E13000 N (674 lbf)IEC 60794-2-20
Cable Max. Tensile Strength Operation (Long Term)1000 N (225 lbf)
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E35 kN/mIEC 60794-2-20
Cable Max. Crush Resistance Operation (Long Term)IEC 60794-1-21-E33 kN/mIEC 60794-2-20

Temperature Range

Operating Temperature Range: -70 °C to +85 °C
Installation Temperature Range: -5 °C to +50 °C
Storage Temperature Range: -70 °C to +85 °C

Standards

UL Rating/Flame Test: Non-UL Rated
REACH: Compliant
ISO/IEC Compliance: IEC 60794, ISO/IEC 11801-1
EU Directive 2011/65/EU (RoHS 2): Compliant
UV/ Sunlight Protection: Yes

History

Update and Revision: Revision Number: 0.37 Revision Date: 09-17-2024
Fiber_Cable_Installation_Guide_202009.pdf
Fiber-Portfolio-Overview-2022-11-EN.pdf
Fiber Properties 2022-11-24.pdf
No accessories are available for this product