(109)Outdoor Tactical empty tube patchcord with Polyurethane (PUR) outer jacket. 3.0mm furcation tube No fiber.
Construction Type: | Tactical |
Environmental Space: | Indoor (Not Riser or Plenum) |
Suitable Applications: | Breakout kits. Short distance applications for indoor use. |
Fiber Count |
---|
0 |
Cable Core Water Tight: | Yes |
Bulk Cable Weight: | 5.8 kg/km |
Number of Jackets: | Single Jacket |
Type of Armor: | Non-Armored |
Material | Nominal Diameter | Ripcord |
---|---|---|
PUR - Polyurethane | 3.0 mm | No |
Description | Tested Standard | Requirement/Value |
---|---|---|
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 60 mm |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 75 N (17 lbf) |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 |
Operating Temperature Range: | -30 °C to +70 °C |
Installation Temperature Range: | -5 °C to +50 °C |
Storage Temperature Range: | -30 °C to +70 °C |
UL Rating/Flame Test: | Non-UL Rated |
REACH: | Compliant |
ISO/IEC Compliance: | IEC 60794 |
EU Directive 2011/65/EU (RoHS 2): | Compliant |
UV/ Sunlight Protection: | Yes |
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
GMPZ0F0.002100 | Orange | Reel | 2,100 m | 8719605076403 |
Update and Revision: | Revision Number: 0.90 Revision Date: 12-14-2023 |