Product Hierarchy
Product Hierarchy

GMNL 209 NJ LED 230 YE grey - GMNL DIN Standard Field Attachable Connector: Form B, 3-pin (2+1PE), UL 1977, translucent housing with grey cable gland, screw type, PG9; with yellow LED, 230 V AC/DC, 10 A





GMNL DIN Standard Field Attachable Connector: Form B, 3-pin (2+1PE), UL 1977, translucent housing with grey cable gland, screw type, PG9; with yellow LED, 230 V AC/DC, 10 A

Technical Data

Product Family: Valve Connectors
Side 1 Product Sub Family: GMNL DIN Standard
Brand: Hirschmann
Connector Type: Field attachable
Side 1 Type of Contact/Gender: Female
Connector Design: Angled
Number of Pins: 2+PE
Coding, Side 1: B
Shielding Type: Unshielded
Attachment Type: Central Screw
Voltage Rating: 250 V AC/DC
Rated Voltage (UL): 250 V
Rated Voltage (CSA): 250 V
Rated Impulse Voltage: 4.0 kV (PCBA 2.0 kV)
Operating Voltage: 230 V AC/DC
Current Rating: 10 A
Rated Current (UL)*: 8 A
Rated Current (CSA)*: 8 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Type of Connection: Screw
Cable Gland: PG9
Cross Section: 0.25 - 1.5 mm²
Suitable Cables: Ø 4.5 - 7 mm
Ambient Temperature (Operation)*: -25°C to +80°C
Operating Temperature (UL): max. + 90 °C
Protection Degree / IP Rating**: IP65
Side 1 Design Standard: DIN EN 175301-803-B, ISO 4400
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Sn
Contact Bearer Material: PA GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 HB
Housing Material: PA GF
Housing Color: Translucent
Flammability Class (Housing): UL 94 HB
Cable Gland Material: PA GF
Cable Gland Gasket: Nitrile Butadiene Rubber (NBR), 269604000
Cable Gland Color: grey
Flammability Class (Cable Gland): UL 94 HB
Attachment Material: Steel, Philips combi slot
Gasket Material: Sold separately

Protection Circuitry

Function Indicator: Yellow LED

Additional Technical Data

Fastening Torque (Contact Screw): (40-50) Ncm for conductor size 0.25 - 1.5 mm²; (30-40) Ncm for conductor size 0.34 mm²; (25-30) Ncm for conductor size 0.25 mm²
Fastening Torque (Cable Gland): (150-200) Ncm
Fastening Torque (Attachment): (50-60) Ncm

Approvals

UL-File: E95522
UL: UL 1977; UR
VDE: yes
CSA: yes
SEV: yes

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item Description
933715106GMNL 209 NJ LED 230 YE grey
DIN_Standard_2+PE_PG9_GMN 209 NJ.zip
No accessories are available for this product