(665)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(372)Modular (Empty) Panels
(6)Adapter Frames
(69)Adapter Strips
(13)Fiber Wall Mounts
(10)Patch Panel Accessories
(40)Industrial Networking
(962)SPIDER Fast/Gigabit Switches
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
(109)Outdoor Tactical tight buffered optical fiber distribution cable with Polyurethane (PUR) outer jacket. 8 fibers MM OM3.
Construction Type: | Tactical |
Environmental Space: | Indoor/Outdoor |
Suitable Applications: | For outdoor and indoor use. These metal-free mobile cables have been designed for de-spooling and re-spooling repeatedly. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM Easy to install. Not Recommended for direct burial. |
Fiber Type | Fiber Count |
---|---|
OM3 | 8 |
Fiber Color Coding: | TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black |
Fiber Type | Buffer Construction | Buffer Material | Buffer Diameter |
---|---|---|---|
OM3 | Tight | Nylon | 0.9 mm |
Cable Core Water Tight: | Yes |
Cable Core Waterblocking: | Waterblocking Glass Yarns |
Bulk Cable Weight: | 47 kg/km |
Number of Jackets: | Single Jacket |
Type of Armor: | Non-Armored |
Material | Nominal Diameter | Ripcord |
---|---|---|
PUR - Polyurethane | 7.0 mm | Yes |
Max. Attenuation at 1300 nm: | 0.9 dB/km |
Max. Attenuation at 850 nm: | 2.9 dB/km |
Description | Tested Standard | Requirement/Value | According to Family Specification |
---|---|---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 56 mm | |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 28 mm | |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 400 N (90 lbf) | |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 5 kN/m | IEC 60794-2-20 |
Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 3 kN/m | IEC 60794-2-20 |
Operating Temperature Range: | -55 °C to +85 °C |
Installation Temperature Range: | -15 °C to +50 °C |
Storage Temperature Range: | -70 °C to +85 °C |
UL Rating/Flame Test: | Non-UL Rated |
REACH: | Compliant |
ISO/IEC Compliance: | IEC 60794-1-1 |
EU Directive 2011/65/EU (RoHS 2): | Compliant |
UV/ Sunlight Protection: | Yes |
Update and Revision: | Revision Number: 0.50 Revision Date: 04-10-2024 |