Product Hierarchy
Product Hierarchy

GMMKA24 - Outdoor Tactical bare fiber mini distribution cable PUR jacket 24f SM OS2 G.652.D & G.657.A1.

Outdoor Tactical bare fiber mini optical fiber distribution cable with Polyurethane (PUR) outer jacket. 24 fibers SM OS2 G.652.D & G.657.A1.

Product Overview

Construction Type: Tactical
Environmental Space: Indoor/Outdoor
Suitable Applications: The individual multi fibre units (of which this metal-free cable is composed) permits direct termination with MPO connectors. Extremely strong, rugged, survivable cable for severe environments. This cable is halogen-free, watertight and therefore suitable for indoor and outdoor use. The cable combines the ruggedness of tactical cable with the ultra-high density of micro-cable technology. Designed for rapid deployment in optical networks, high mechanical performance, and suitable for extreme environmental exposure. High fiber density allows for longer deployment lengths. Longer assembly lengths reduce the number of optical connections and enhance network performance.

Construction

Fiber Cable Construction
Fiber TypeFiber Grade acc. ITU-TFiber CountSubunit Color
OS2G.652D & G.657A124TIA-598-D
Fiber Color Coding: TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua
Central Strength Member: GRP
Cable Core Water Tight: No
Cable Core Waterblocking: Waterblocking Aramid Yarns
Bulk Cable Weight: 57 kg/km

SubUnit Specifications

Number of Active Subunits: 2
Number of Subunit Positions: 4
Fibers Per Subunit: 12
Subunit Diameter: 2.1 mm
Subunit Waterblocking: Waterblocking Aramid Yarns

Jacket Specifications

Number of Jackets: Single Jacket
Type of Armor: Non-Armored

Outer Jacket Specifications

Outer Jacket
MaterialColorNominal DiameterRipcord
PUR - PolyurethaneBlack8.0 mmYes

Optical Characteristics

Max. Attenuation at 1310 nm: 0.40 dB/km
Max. Attenuation at 1550 nm: 0.30 dB/km
Max. Attenuation at 1625 nm: 0.30 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Installation (Short Term)IEC 60794-1-21-E6120 mmIEC 60794-2-20
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E1180 mmIEC 60794-2-20
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E12000 N (450 lbf)IEC 60794-2-20
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E350 kN/mIEC 60794-2-20

Temperature Range

Operating Temperature Range: -50 °C to +80 °C
Installation Temperature Range: -20 °C to +65 °C
Storage Temperature Range: -50 °C to +80 °C

Standards

UL Rating/Flame Test: Non-UL Rated
IEC Flammability: IEC 60332-1-2
REACH: Compliant
ISO/IEC Compliance: IEC 60794
EU Directive 2011/65/EU (RoHS 2): Compliant
UV/ Sunlight Protection: Yes

History

Update and Revision: Revision Number: 0.57 Revision Date: 01-31-2024
Fiber_Cable_Installation_Guide_202009.pdf
Fiber-Portfolio-Overview-2022-11-EN.pdf
Fiber Properties 2022-11-24.pdf
No accessories are available for this product