(109)GML Industrial Standard Field Attachable Connector: Form B, 3-pin (2+1PE), UL 1977, translucent housing with grey cable gland, screw type, PG9; with varistor and yellow LED, 230 V AC/DC, 10 A
Product Family: | Valve Connectors |
Product Sub Family: | GML Industrial Standard |
Brand: | Hirschmann |
Connector Type: | Field attachable |
Type of Contact / Gender: | Female |
Connector Design: | Angled |
Number of Pins: | 2+PE |
Coding: | B |
Shielding: | Unshielded |
Attachment Type: | Central Screw |
Rated Voltage: | 250 V AC/DC |
Rated Voltage (UL): | 250 V |
Rated Voltage (CSA): | 250 V |
Rated Impulse Voltage: | 4.0 kV (PCBA 2.0 kV) |
Operating Voltage: | 230 V AC/DC |
Rated Current*: | 10 A |
Rated Current (UL)*: | 8 A |
Rated Current (CSA)*: | 8 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 50 |
Type of Connection: | Screw |
Cable Gland: | PG9 |
Conductor Cross Section: | 0.25 - 1.5 mm² |
Suitable Cables: | Ø 4.5 - 7 mm |
Ambient Temperature (Operation)*: | -25°C to +80°C |
Operating Temperature (UL): | max. + 90 °C |
Protection Degree / IP Rating**: | IP65 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Sn |
Contact Bearer Material: | PA GF |
Contact Bearer Color: | black |
Flammability Class (Contact Bearer): | UL 94 HB |
Housing Material: | PA GF |
Housing Color: | Translucent |
Flammability Class (Housing): | UL 94 HB |
Cable Gland Material: | PA GF |
Cable Gland Gasket: | NBR |
Cable Gland Color: | grey |
Flammability Class (Cable Gland): | UL 94 HB |
Attachment Material: | Steel, Philips combi slot |
Gasket Material: | Sold separately |
Function Indicator: | Yellow LED |
Protective Circuit: | Varistor |
Fastening Torque (Contact Screw): | (40-50) Ncm for conductor size 0.25 - 1.5 mm²; (30-40) Ncm for conductor size 0.34 mm²; (25-30) Ncm for conductor size 0.25 mm² |
Fastening Torque (Cable Gland): | (150-200) Ncm |
Fastening Torque (Attachment): | (50-60) Ncm |
UL-File: | E95522 |
UL: | UL 1977; UR |
VDE: | yes |
CSA: | yes |
SEV: | yes |
RoHS Compliant: | yes |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description |
---|---|
933932106 | GML 209 NJ LED 230 VR YE grey |