Product Hierarchy
Product Hierarchy

GMBTE04 - Outdoor Tactical tight buffered breakout cable PUR jacket 4f MM OM4.

Outdoor Tactical tight buffered breakout cable with Polyurethane (PUR) outer jacket. 4 fibers MM OM4.

Product Overview

Construction Type: Tactical Breakout
Environmental Space: Indoor/Outdoor
Suitable Applications: For outdoor and indoor use. These metal-free mobile cables have been designed for de-spooling and re-spooling repeatedly. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM Easy to install. Not Recommended for direct burial.

Construction

Fiber Cable Construction
Fiber TypeFiber Count
OM44
Fiber Color Coding: TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown
Buffer Specification
Fiber TypeBuffer ConstructionBuffer MaterialBuffer Diameter
OM4TightNylon0.9 mm
Cable Core Water Tight: Yes
Cable Core Waterblocking: Waterblocking Aramid Yarns + Tape
Bulk Cable Weight: 42 kg/km

Jacket Specifications

Number of Jackets: Single Jacket
Type of Armor: Non-Armored

Outer Jacket Specifications

Outer Jacket
MaterialNominal DiameterRipcord
PUR - Polyurethane7.8 mmYes

Optical Characteristics

Max. Attenuation at 1300 nm: 0.9 dB/km
Max. Attenuation at 850 nm: 2.9 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Installation (Short Term)IEC 60794-1-21-E6156 mmIEC 60794-2-20
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E1178 mmIEC 60794-2-20
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E1420 N (94 lbf)
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E35 kN/mIEC 60794-2-20
Cable Max. Crush Resistance Operation (Long Term)IEC 60794-1-21-E33 kN/mIEC 60794-2-20

Temperature Range

Operating Temperature Range: -30 °C to +70 °C
Installation Temperature Range: -5 °C to +50 °C
Storage Temperature Range: -30 °C to +70 °C

Standards

UL Rating/Flame Test: Non-UL Rated
REACH: Compliant
ISO/IEC Compliance: IEC 60794-1-1
EU Directive 2011/65/EU (RoHS 2): Compliant
UV/ Sunlight Protection: Yes

History

Update and Revision: Revision Number: 0.58 Revision Date: 12-14-2023
Fiber_Cable_Installation_Guide_202009.pdf
Fiber-Portfolio-Overview-2022-11-EN.pdf
Fiber Properties 2022-11-24.pdf
No accessories are available for this product