(109)Indoor tight buffered patchcord with Low Smoke Zero Halogen outer jacket. 2.1mm simplex MM OM4.
Construction Type: | Interconnect |
Environmental Space: | Indoor (Not Riser or Plenum) |
Suitable Applications: | Flexible terminating leads such as pigtails, patchcords and test leads. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Short distance applications for indoor use. |
Fiber Type | Fiber Count |
---|---|
OM4 | 1 |
Fiber Color Coding: | TIA coding (Gxxxxxx.T): Blue |
Fiber Type | Buffer Construction | Buffer Material | Buffer Diameter |
---|---|---|---|
OM4 | Tight | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.9 mm |
Cable Core Water Tight: | Yes |
Bulk Cable Weight: | 4.4 kg/km |
Fibers Per Subunit: | 1 |
Number of Jackets: | Single Jacket |
Type of Armor: | Non-Armored |
Material | Nominal Diameter | Ripcord |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 2.1 mm | No |
Table Notes: | Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green |
Max. Attenuation at 1300 nm: | 0.9 dB/km |
Max. Attenuation at 850 nm: | 2.9 dB/km |
Description | Tested Standard | Requirement/Value | According to Family Specification |
---|---|---|---|
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 60 mm | IEC 60794-2-10 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 225 N (51 lbf) | IEC 60794-2-10 |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 75 N (17 lbf) | IEC 60794-2-10 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 5 kN/m | IEC 60794-2-10 |
Operating Temperature Range: | -40 °C to +70 °C |
Installation Temperature Range: | -15 °C to +50 °C |
Storage Temperature Range: | -40 °C to +70 °C |
UL Rating/Flame Test: | Non-UL Rated |
IEC Flammability: | IEC 60332-1-2 |
Reaction to Fire - Bundle Flame Test: | IEC 60332-1-2 |
IEC 60754-1 - Halogen Amount: | Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 10 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance: | 60% |
REACH: | Compliant |
ISO/IEC Compliance: | IEC 60794-1-1 |
EU Directive 2011/65/EU (RoHS 2): | Compliant |
UV/ Sunlight Protection: | Yes |
Update and Revision: | Revision Number: 0.33 Revision Date: 04-10-2024 |