Product Hierarchy
Product Hierarchy

GIPT2F2 - Indoor tight buffered patchcord LSZH jacket 3.0mm DX Zip MM OM2.


Indoor tight buffered patchcord with Low Smoke Zero Halogen outer jacket. 3.0mm duplex zipcord MM OM2.

Product Overview

Construction Type: Interconnect
Environmental Space: Indoor (Not Riser or Plenum)
Suitable Applications: Flexible terminating leads such as pigtails, patchcords and test leads. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Short distance applications for indoor use.

Construction

Fiber Cable Construction
Fiber TypeFiber Count
OM22
Fiber Color Coding: TIA coding (Gxxxxxx.T): Blue, Orange
Buffer Specification
Fiber TypeBuffer ConstructionBuffer MaterialBuffer Diameter
OM2TightLSZH - Low Smoke Zero Halogen (Flame Retardant)0.9 mm
Cable Core Water Tight: Yes
Bulk Cable Weight: 18.3 kg/km

Jacket Specifications

Number of Jackets: Single Jacket
Type of Armor: Non-Armored

Outer Jacket Specifications

Outer Jacket
MaterialColorNominal DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)Orange3.0 mmNo
Table Notes: Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green

Optical Characteristics

Max. Attenuation at 1300 nm: 0.9 dB/km
Max. Attenuation at 850 nm: 2.9 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E1160 mmIEC 60794-2-10
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E1600 N (135 lbf)IEC 60794-2-10
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E1200 N (45 lbf)IEC 60794-2-10
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E35 kN/mIEC 60794-2-10

Temperature Range

Operating Temperature Range: -40 °C to +70 °C
Installation Temperature Range: -15 °C to +50 °C
Storage Temperature Range: -40 °C to +70 °C

Standards

UL Rating/Flame Test: Non-UL Rated
IEC Flammability: IEC 60332-1-2
Reaction to Fire - Bundle Flame Test: IEC 60332-1-2
IEC 60754-1 - Halogen Amount: Zero
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: 10 µS/mm
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: 4.3
IEC 61034-2 - Smoke Density Min. Transmittance: 60%
REACH: Compliant
ISO/IEC Compliance: IEC 60794
EU Directive 2011/65/EU (RoHS 2): Compliant
UV/ Sunlight Protection: Yes

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthEAN
GIPT2F2.012100BlackReel2,100 m8719605075772
GIPT2F2.002100OrangeReel2,100 m8719605075765

History

Update and Revision: Revision Number: 0.129 Revision Date: 12-14-2023
Fiber_Cable_Installation_Guide_202009.pdf
Fiber-Portfolio-Overview-2022-11-EN.pdf
Fiber Properties 2022-11-24.pdf
No accessories are available for this product