Product Hierarchy
Product Hierarchy

GIPS2F1 - Indoor semi-tight buffered patchcord LSZH jacket 3.0mm simplex MM OM2. CPR Eca.


Indoor semi-tight buffered patchcord with Low Smoke Zero Halogen outer jacket. 3.0mm simplex MM OM2. CPR Euroclass Eca.

Product Overview

Suitable Applications: Flexible terminating leads such as pigtails, patchcords and test leads. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Short distance applications for indoor use.

Fiber Specifications

Fiber Type: OM2
Fiber Buffer Material: LSZH - Low Smoke Zero Halogen
Fiber Buffer Construction: Semi-Tight
Fiber Buffer Diameter: 0.9 mm
Fiber Count: 1
Fiber Color Coding: TIA coding (Gxxxxxx.T): Blue

Outer Jacket Specifications

Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nom. Diameter: 3 mm (0.12 in)
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation2.9 dB/km0.9 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardAccording to Family Specification
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E11IEC 60794-2-10
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E1IEC 60794-2-10
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E1IEC 60794-2-10
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E3IEC 60794-2-10
Minimum Bend Radius During Operation: 60 mm
Max. Tensile Strength During Installation: 300 N (67 lbf)
Max. Tensile Strength During Operation: 100 N (22 lbf)
Bulk Cable Weight: 8.91 kg/km (5.99 lbs/1000ft)

Temperature Range

Installation Temperature Range: -15 °C to +50 °C
Operating Temperature Range: -40 °C to +70 °C
Storage Temperature Range: -40 °C to +70 °C

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
ISO/IEC Compliance: IEC 60794ISO/IEC 11801-1
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.159 Revision Date: 09-25-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
GIPS2F1.002100OrangeReel2,100 m
GIPS2F1.T32100OrangeReel2,100 m8719605221766
Fiber_Cable_Installation_Guide_202009.pdf
Fiber-Portfolio-Overview-2022-11-EN.pdf
Fiber Properties 2022-11-24.pdf
No accessories are available for this product