Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14235)Indoor Fiber Cable
(1637)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5185)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(762)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(308)Surveillance Cable
(39)Connectors & Outlets
(3605)Modular Couplers
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
(1047)M12
(778)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(186)M12-M8 Cordsets
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
(13)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
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
Indoor semi-tight buffered patchcord with Low Smoke Zero Halogen outer jacket. 3.0mm duplex zipcord MM OM1. CPR Euroclass Eca.
| Suitable Applications: | Flexible terminating leads such as pigtails, patchcords and test leads. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Short distance applications for indoor use. |
| Fiber Type: | OM1 |
| Fiber Buffer Material: | LSZH - Low Smoke Zero Halogen |
| Fiber Buffer Construction: | Semi-Tight |
| Fiber Buffer Diameter: | 0.9 mm |
| Fiber Count: | 2 |
| Fiber Color Coding: | TIA coding (Gxxxxxx.T): Blue, Orange |
| Jacket Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Nom. Diameter: | 3 mm (0.12 in) |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.4 dB/km | 0.9 dB/km |
| Description | Tested Standard | Requirement/Value | According to Family Specification |
|---|---|---|---|
| Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 60 mm | IEC 60794-2-10 |
| Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 600 N (130 lbf) | IEC 60794-2-10 |
| Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 200 N (45 lbf) | IEC 60794-2-10 |
| Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 5 kN/m | IEC 60794-2-10 |
| Bulk Cable Weight: | 8.74 kg/km (5.87 lbs/1000ft) |
| Installation Temperature Range: | -15 °C to +50 °C |
| Operating Temperature Range: | -40 °C to +70 °C |
| Storage Temperature Range: | -40 °C to +70 °C |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| ISO/IEC Compliance: | IEC 60794 |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.240 Revision Date: 02-05-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| GIPS1F2.002100 | Orange | Reel | 2,100 m | 8719605075314 |