Product Hierarchy
Product Hierarchy

GIPS1C2 - Indoor semi-tight buffered patchcord LSZH jacket 2.0mm DX Zip MM OM1.


Indoor semi-tight buffered patchcord with Low Smoke Zero Halogen outer jacket. 2.0mm duplex zipcord MM OM1.

Product Overview

Suitable Applications: Flexible terminating leads such as pigtails, patchcords and test leads. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Short distance applications for indoor use.

Fiber Specifications

Fiber Type: OM1
Fiber Buffer Material: LSZH - Low Smoke Zero Halogen
Fiber Buffer Construction: Semi-Tight
Fiber Buffer Diameter: 0.9 mm
Fiber Count: 2
Fiber Color Coding: TIA coding (Gxxxxxx.T): Blue, Orange

Outer Jacket Specifications

Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nom. Diameter: 2 mm (0.079 in)
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.4 dB/km0.9 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E1160 mmIEC 60794-2-10
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E1450 N (100 lbf)IEC 60794-2-10
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E1150 N (34 lbf)IEC 60794-2-10
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E35 kN/mIEC 60794-2-10
Bulk Cable Weight: 8.7 kg/km (5.8 lbs/1000ft)

Temperature Range

Installation Temperature Range: -15 °C to +50 °C
Operating Temperature Range: -40 °C to +70 °C
Storage Temperature Range: -40 °C to +70 °C

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum)
Flammability / Reaction to Fire: IEC 60332-1-2
ISO/IEC Compliance: IEC 60794ISO/IEC 11801-1
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

History

Update and Revision: Revision Number: 0.230 Revision Date: 02-05-2026
Fiber_Cable_Installation_Guide_202009.pdf
Fiber-Portfolio-Overview-2022-11-EN.pdf
Fiber Properties 2022-11-24.pdf
No accessories are available for this product