Product Hierarchy
Product Hierarchy

GIOT2G1 - Indoor tight buffered pigtail LSZH jacket Colored fiber for pigtail Simplex MM OM2.

Indoor tight buffered pigtail with Low Smoke Zero Halogen outer jacket. Colored fiber for pigtail Simplex MM OM2.

Product Overview

Construction Type: Interconnect
Environmental Space: Indoor (Not Riser or Plenum)
Suitable Applications: Flexible terminating leads such as pigtails, patchcords and test leads. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Short distance applications for indoor use.

Construction

Fiber Cable Construction
Fiber TypeFiber Count
OM21
Buffer Specification
Fiber TypeBuffer ConstructionBuffer MaterialBuffer Diameter
OM2TightLSZH - Low Smoke Zero Halogen (Flame Retardant)0.9 mm
Bulk Cable Weight: 0.67 kg/km

Jacket Specifications

Number of Jackets: Single Jacket
Type of Armor: Non-Armored

Outer Jacket Specifications

Outer Jacket
MaterialNominal DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.9 mmNo
Table Notes: Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green

Optical Characteristics

Max. Attenuation at 1300 nm: 0.9 dB/km
Max. Attenuation at 850 nm: 2.9 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/Value
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E13 N (1 lbf)
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E11 N (0 lbf)
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E30.5 kN/m

Temperature Range

Operating Temperature Range: -40 °C to +70 °C
Installation Temperature Range: -15 °C to +50 °C
Storage Temperature Range: -40 °C to +70 °C

Standards

UL Rating/Flame Test: Non-UL Rated
IEC 60754-1 - Halogen Amount: Zero
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: 10 µS/mm
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: 4.3
REACH: Compliant
ISO/IEC Compliance: IEC 60794-1-1
EU Directive 2011/65/EU (RoHS 2): Compliant
UV/ Sunlight Protection: Yes

History

Update and Revision: Revision Number: 0.49 Revision Date: 12-14-2023
Fiber_Cable_Installation_Guide_202009.pdf
Fiber-Portfolio-Overview-2022-11-EN.pdf
Fiber Properties 2022-11-24.pdf
No accessories are available for this product