(12265)Indoor Fiber Cable
(1402)Indoor/Outdoor Fiber Cable
(6405)Outdoor Fiber Cable
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
(109)Indoor semi-tight buffered pigtail with Low Smoke Zero Halogen outer jacket. Colored fiber for pigtail Simplex MM OM2.
Construction Type: | Interconnect |
Environmental Space: | Indoor (Not Riser or Plenum) |
Suitable Applications: | Flexible terminating leads such as pigtails, patchcords and test leads. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Short distance applications for indoor use. |
Fiber Type | Fiber Count |
---|---|
OM1 | 1 |
Fiber Type | Buffer Construction | Buffer Material | Buffer Diameter |
---|---|---|---|
OM2 | Semi-Tight | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.9 mm |
Bulk Cable Weight: | 0.67 kg/km |
Number of Jackets: | Single Jacket |
Type of Armor: | Non-Armored |
Material | Nominal Diameter | Ripcord |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.9 mm | No |
Table Notes: | Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green |
Max. Attenuation at 1300 nm: | 0.9 dB/km |
Max. Attenuation at 850 nm: | 2.9 dB/km |
Description | Tested Standard | Requirement/Value |
---|---|---|
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 3 N (1 lbf) |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 1 N (0 lbf) |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 0.5 kN/m |
Operating Temperature Range: | -40 °C to +70 °C |
Installation Temperature Range: | -15 °C to +50 °C |
Storage Temperature Range: | -40 °C to +70 °C |
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
ISO/IEC Compliance: | IEC 60794 |
EU Directive 2011/65/EU (RoHS 2): | Compliant |
UV/ Sunlight Protection: | Yes |
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
GIOS2G1.002100 | Black | Reel | 2,100 m | 8719605074584 |
GIOS2G1.102100 | Blue | Reel | 2,100 m | 8719605074683 |
GIOS2G1.042100 | Brown | Reel | 2,100 m | 8719605074621 |
GIOS2G1.082100 | Gray | Reel | 2,100 m | 8719605074669 |
GIOS2G1.052100 | Green | Reel | 2,100 m | 8719605074638 |
GIOS2G1.012100 | Natural | Reel | 2,100 m | 8719605074591 |
GIOS2G1.062100 | Orange | Reel | 2,100 m | 8719605074645 |
GIOS2G1.092100 | Pink | Reel | 2,100 m | 8719605074676 |
GIOS2G1.072100 | Red | Reel | 2,100 m | 8719605074652 |
GIOS2G1.112100 | Turquoise | Reel | 2,100 m | 8719605074690 |
GIOS2G1.032100 | Violet | Reel | 2,100 m | 8719605074614 |
GIOS2G1.022100 | Yellow | Reel | 2,100 m | 8719605074607 |
Update and Revision: | Revision Number: 0.159 Revision Date: 04-10-2024 |