Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Indoor tight buffered optical fiber distribution cable with Low Smoke Zero Halogen outer jacket. 2 fibers SM OS2 G.657.A2. CPR Euroclass Dca.
| Construction Type: | Distribution |
| Environmental Space: | Indoor - Euroclass Dca |
| Suitable Applications: | For indoor use in structured (premises) wiring systems: building backbone (riser) and/or horizontal cabling (Fibre To The Desk). Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Easy to install in ducts and tunnels. Not suitable for blown installation. |
| Fiber Type | Fiber Grade acc. ITU-T | Fiber Count |
|---|---|---|
| OS2 | G.657A2 | 2 |
| Fiber Color Code: | TIA coding (Gxxxxxx.T): Blue, Orange |
| Fiber Type | Buffer Construction | Buffer Material | Buffer Diameter |
|---|---|---|---|
| OS2 | Tight | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.9 mm |
| Central Strength Member Type: | GRP |
| Cable Core Water Tight: | No |
| Cable Core Water Blocking: | Waterblocking Aramid Yarns |
| Bulk Cable Weight: | 16 kg/km |
| Number of Jackets: | Single Jacket |
| Type of Armor: | Non-Armored |
| Material | Nominal Diameter | Ripcord |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 4.0 mm | No |
| Outer Jacket1 Table Notes: | Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green |
| Maximum Attenuation at 1310 nm: | 0.40 dB/km |
| Maximum Attenuation at 1550 nm: | 0.30 dB/km |
| Maximum Attenuation at 1625 nm: | 0.30 dB/km |
| Description | Tested Standard | Requirement/Value | According to Family Specification |
|---|---|---|---|
| Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 80 mm | IEC 60794-2-20 |
| Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 40 mm | IEC 60794-2-20 |
| Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 600 N (135 lbf) | IEC 60794-2-20 |
| Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 200 N (45 lbf) | |
| Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 5 kN/m | IEC 60794-2-20 |
| Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 3 kN/m | IEC 60794-2-20 |
| Operating Temperature Range: | -5 °C to +40 °C |
| Installation Temperature Range: | -5 °C to +40 °C |
| Storage Temperature Range: | -5 °C to +40 °C |
| UL Rating/Flame Test: | Non-UL Rated |
| IEC Flammability: | IEC 60332-1-2 |
| Reaction to Fire - Bundle Flame Test: | IEC 60332-3-24 |
| IEC 60754-1 - Halogen Amount: | Zero |
| IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 10 µS/mm |
| IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
| IEC 61034-2 - Smoke Density Min. Transmittance: | 80% |
| CPR Euroclass: | Dca-s1,d1,a1 |
| REACH: | Compliant |
| ISO/IEC Compliance: | IEC 60794, ISO/IEC 11801-1 |
| EU Directive 2011/65/EU (RoHS 2): | Compliant |
| UV/ Sunlight Protection: | Yes |
| Update and Revision: | Revision Number: 0.59 Revision Date: 09-17-2024 |