Product Hierarchy
Product Hierarchy

GIMTA04 - Indoor tight buffered distribution cable LSZH jacket 4f SM OS2 G.652.D & G.657.A1. CPR Dca.


Indoor tight buffered optical fiber distribution cable with Low Smoke Zero Halogen outer jacket. 4 fibers SM OS2 G.652.D & G.657.A1. CPR Euroclass Dca.

Product Overview

Construction Type: Distribution
Environmental Space: Indoor - Euroclass Dca
Suitable Applications: For indoor use in structured (premises) wiring systems: building backbone (riser) and/or horizontal cabling (Fibre To The Desk). Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Easy to install in ducts and tunnels. Not suitable for blown installation.

Construction

Fiber Cable Construction
Fiber TypeFiber Grade acc. ITU-TFiber Count
OS2G.652D & G.657A14
Fiber Color Coding: TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown
Buffer Specification
Fiber TypeBuffer ConstructionBuffer MaterialBuffer Diameter
OS2TightLSZH - Low Smoke Zero Halogen (Flame Retardant)0.9 mm
Cable Core Water Tight: No
Cable Core Waterblocking: Waterblocking Aramid Yarns
Bulk Cable Weight: 22 kg/km

Jacket Specifications

Number of Jackets: Single Jacket
Type of Armor: Non-Armored

Outer Jacket Specifications

Outer Jacket
MaterialNominal DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)4.8 mmNo
Table Notes: Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green

Optical Characteristics

Max. Attenuation at 1310 nm: 0.40 dB/km
Max. Attenuation at 1550 nm: 0.30 dB/km
Max. Attenuation at 1625 nm: 0.30 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Installation (Short Term)IEC 60794-1-21-E696 mmIEC 60794-2-20
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E1148 mmIEC 60794-2-20
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E1600 N (135 lbf)IEC 60794-2-20
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E1200 N (45 lbf)
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E35 kN/mIEC 60794-2-20
Cable Max. Crush Resistance Operation (Long Term)IEC 60794-1-21-E33 kN/mIEC 60794-2-20

Temperature Range

Operating Temperature Range: -5 °C to +40 °C
Installation Temperature Range: -5 °C to +40 °C
Storage Temperature Range: -5 °C to +40 °C

Standards

UL Rating/Flame Test: Non-UL Rated
IEC Flammability: IEC 60332-1-2
Reaction to Fire - Bundle Flame Test: IEC 60332-3-24
IEC 60754-1 - Halogen Amount: Zero
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: 10 µS/mm
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: 4.3
IEC 61034-2 - Smoke Density Min. Transmittance: 80%
CPR Euroclass: Dca-s1,d1,a1
REACH: Compliant
ISO/IEC Compliance: IEC 60794
EU Directive 2011/65/EU (RoHS 2): Compliant
UV/ Sunlight Protection: Yes

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthEAN
GIMTA04.002100OrangeReel2,100 m8719605074379
GIMTA04.004100OrangeReel4,100 m8719605074386

History

Update and Revision: Revision Number: 0.161 Revision Date: 03-18-2024
Fiber_Cable_Installation_Guide_202009.pdf
Fiber-Portfolio-Overview-2022-11-EN.pdf
Fiber Properties 2022-11-24.pdf
No accessories are available for this product