Product Hierarchy
Product Hierarchy

GIMT116 - Indoor tight buffered distribution cable LSZH jacket 16f MM OM1. CPR Dca.


Indoor tight buffered optical fiber distribution cable with Low Smoke Zero Halogen outer jacket. 16 fibers MM OM1. CPR Euroclass Dca.

Product Overview

Suitable Applications: For indoor use in structured (premises) wiring systems: building backbone (riser) and/or horizontal cabling (Fibre To The Desk). Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Easy to install in ducts and tunnels. Not suitable for blown installation.

Fiber Specifications

Fiber Type: OM1
Fiber Buffer Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Fiber Buffer Construction: Tight
Fiber Buffer Diameter: 0.9 mm
Fiber Count: 16
Fiber Color Coding: TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua. With Ringmark: BL, OR, GR, BR

Outer Jacket Specifications

Strength Member: Aramid Yarns
Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nom. Diameter: 8.0 mm (0.31 in)
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.4 dB/km0.9 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Installation (Short Term)IEC 60794-1-21-E6160 mmIEC 60794-2-20
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E1180 mmIEC 60794-2-20
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E1800 N (180 lbf)IEC 60794-2-20
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E1270 N (61 lbf)
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E35 kN/mIEC 60794-2-20
Cable Max. Crush Resistance Operation (Long Term)IEC 60794-1-21-E33 kN/mIEC 60794-2-20
Bulk Cable Weight: 56 kg/km (38 lbs/1000ft)

Temperature Range

Installation Temperature Range: -5 °C to +40 °C
Operating Temperature Range: -5 °C to +40 °C
Storage Temperature Range: -5 °C to +40 °C

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Dca
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24
CPR Compliance: CPR Euroclass: Dca-s1,d1,a1
CEC / C(UL) Compliance: .
ISO/IEC Compliance: IEC 60794ISO/IEC 11801-1
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 80%
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.251 Revision Date: 09-26-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
GIMT116.002100OrangeReel2,100 m8719605074249
Fiber_Cable_Installation_Guide_202009.pdf
Fiber-Portfolio-Overview-2022-11-EN.pdf
Fiber Properties 2022-11-24.pdf
No accessories are available for this product