(109)Indoor bare fiber mini optical fiber distribution cable with Low Smoke Zero Halogen outer jacket. 6 fibers SM OS2 G.657.B3. CPR Euroclass B2ca.
Construction Type: | Mini Distribution |
Environmental Space: | Indoor - Euroclass B2ca |
Suitable Applications: | For indoor use in structured (premises) wiring systems: building backbone (riser) and/or horizontal cabling (Fibre To The Desk). Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Easy to install in ducts and tunnels. |
Fiber Type | Fiber Grade acc. ITU-T | Fiber Count |
---|---|---|
OS2 | G.657B3 | 6 |
Fiber Color Coding: | TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White |
Cable Core Water Tight: | No |
Cable Core Waterblocking: | Waterblocking Aramid Yarns |
Bulk Cable Weight: | 8 kg/km |
Number of Jackets: | Single Jacket |
Type of Armor: | Non-Armored |
Material | Nominal Diameter | Ripcord |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 3.0 mm | No |
Table Notes: | Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green |
Max. Attenuation at 1310 nm: | 0.40 dB/km |
Max. Attenuation at 1550 nm: | 0.26 dB/km |
Max. Attenuation at 1625 nm: | 0.28 dB/km |
Description | Tested Standard | Requirement/Value | According to Family Specification |
---|---|---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 45 mm | IEC 60794-2-20 |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 30 mm | IEC 60794-2-20 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 150 N (34 lbf) | IEC 60794-2-20 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 3 kN/m | IEC 60794-2-20 |
Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 1.5 kN/m | IEC 60794-2-20 |
Operating Temperature Range: | 0 °C to +70 °C |
Installation Temperature Range: | -5 °C to +50 °C |
Storage Temperature Range: | -10 °C to +70 °C |
UL Rating/Flame Test: | Non-UL Rated |
IEC Flammability: | IEC 60332-1-2 |
Reaction to Fire - Bundle Flame Test: | IEC 60332-3-24 |
IEC 60754-1 - Halogen Amount: | Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 10 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance: | 80% |
CPR Euroclass: | B2ca-s1a,d1,a1 |
REACH: | Compliant |
ISO/IEC Compliance: | IEC 60794-1-1 |
EU Directive 2011/65/EU (RoHS 2): | Compliant |
UV/ Sunlight Protection: | Yes |
Update and Revision: | Revision Number: 0.38 Revision Date: 12-21-2023 |