Product Hierarchy
Product Hierarchy

GHUAF22212 - Indoor/Outdoor Hybrid Cable 2 AWG 12 Conductors 4 Single Mode G.657.A2 Fiber LSZH

Indoor/Outdoor Hybrid Cable with two PE insulated AWG 12 Conductors and Two LSZH Break-out style sub-units containing two G.657.A2 Single Mode Fibers each with a LSZH Outer Jacket

Product Overview

Suitable Applications: Indoor/Outdoor, Distributed Antenna Systems (DAS), Passive Optical Networks (PON), Security (Cameras), Wireless Access Points (WAPs)

Fiber Specifications

Fiber Type: OS2
Fiber Count: 4
Fiber Color Coding: TIA-598-D

Fiber Construction

Subunit Strength Members: Aramid Yarns
Fibers Per Subunit: 2

Conductor Specifications

Conductor Type: BC - Bare Copper
Number of Conductors: 2
Insulation Material: Polyolefin (PO, PE, PP)
Nom. Insulation Diameter: 3.4 mm

Outer Jacket Specifications

Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nom. Diameter: 11.0 mm (0.433 in)
Optical Characteristics
Wavelength1310 nm1550 nm1625 nm
Max. Attenuation0.39 dB/km0.24 dB/km0.29 dB/km

Mechanical Characteristics

Min. Bend Radius During Installation: 10x OD
Min. Bend Radius During Operation: 10x OD
Max. Tensile Strength During Installation: 800 N (180 lbf)
Max. Tensile Strength During Operation: 400 N (90 lbf)
Bulk Cable Weight: 150 kg/km (100 lbs/1000ft)

Temperature Range

Installation Temperature Range: -5°C to +50°C
Operating Temperature Range: -30°C to +70°C
Storage Temperature Range: -30°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60331-2
CPR Euroclass: Eca
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 , IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2)

History

Update and Revision: Revision Number: 0.22 Revision Date: 07-30-2025
No accessories are available for this product