Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13901)Indoor Fiber Cable
(1451)Indoor/Outdoor Fiber Cable
(7000)Outdoor Fiber Cable
(5150)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3431)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1012)M12 Power
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
(300)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
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
(1099)Fiber Patch Cords
(475)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
GM Industrial Standard Field Attachable Connector: Form C, 3-pin (2+1PE; PE across cable outlet), translucent housing, screw type, PG7; with varistor and yellow LED, 24 V AC/DC, 6 A
| Product Family: | Valve Connectors |
| Side 1 Product Sub Family: | GDSNL DIN Standard |
| Brand: | Hirschmann |
| Connector Type: | Field attachable |
| Side 1 Type of Contact/Gender: | Female |
| Connector Design: | Angled |
| Number of Pins: | 2+PE (PE across cable outlet) |
| Coding, Side 1: | C |
| Shielding Type: | Unshielded |
| Attachment Type: | Central Screw |
| Voltage Rating: | 30 V AC/DC |
| Rated Impulse Voltage: | 4.0 kV |
| Operating Voltage: | 24 V AC/DC |
| Current Rating: | 6 A |
| Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 50 |
| Type of Connection: | Screw |
| Cable Gland: | PG7 |
| Cross Section: | 0.25 - 0.75 mm² |
| Suitable Cables: | Ø 4.5 - 6 mm |
| Ambient Temperature (Operation)*: | -25°C to +80°C |
| Protection Degree / IP Rating**: | IP65 |
| Design Standard: | DIN EN 175301-803-C, ISO 4400 |
| Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
| Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuZn |
| Side 1 Contact Plating: | Cu/Sn |
| Contact Bearer Material: | PA GF |
| Contact Bearer Color: | black |
| Flammability Class (Contact Bearer): | UL 94 V-2 |
| Housing Material: | PA GF |
| Housing Color: | Translucent |
| Flammability Class (Housing): | UL 94 HB |
| Cable Gland Material: | PA GF |
| Cable Gland Gasket: | NBR |
| Cable Gland Color: | back |
| Flammability Class (Cable Gland): | UL 94 HB |
| Attachment Material: | Steel, Philips combi slot |
| Function Indicator: | Yellow LED |
| Protective Circuit: | Varistor |
| Fastening Torque (Contact Screw): | (25-30) Ncm |
| Fastening Torque (Cable Gland): | (150-200) Ncm |
| Fastening Torque (Attachment): | (40-50) Ncm |
| VDE: | yes |
| SEV: | yes |
| RoHS Compliant: | yes |
| Note Derating: | Notice derating |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note: | Do not connect or disconnect under load. |
| Item # | Item Description |
|---|---|
| 935012412 | GDSNL 207 LED 24 VR YE black |