(12394)Indoor Fiber Cable
(1431)Indoor/Outdoor Fiber Cable
(6464)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(684)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(82)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3231)Modular Couplers
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
(52)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(20)Valve Connectors
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
(927)M12 Power
(421)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(30)ST Series
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
(56)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(971)M12
(712)Field Attachables
(88)Receptacles
(142)Single-Ended Cordsets
(250)M12-M12 Cordsets
(166)M12-M8 Cordsets
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
(230)Adapter and Splitter
(4)Double-Ended Cordsets
(117)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)GM Industrial Standard Field Attachable Connector: Form C, 3-pin (2+1PE; PE across cable outlet), translucent housing, screw type, PG7; with yellow LED, 230 V AC/DC, 6 A
Product Family: | Valve Connectors |
Product Sub Family: | GDSNL DIN Standard |
Brand: | Hirschmann |
Connector Type: | Field attachable |
Type of Contact / Gender: | Female |
Connector Design: | Angled |
Number of Pins: | 2+PE (PE across cable outlet) |
Coding: | C |
Shielding: | Unshielded |
Attachment Type: | Central Screw |
Rated Voltage: | 250 V AC/DC |
Rated Impulse Voltage: | 4.0 kV |
Operating Voltage: | 230 V AC/DC |
Rated Current*: | 6 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 50 |
Type of Connection: | Screw |
Cable Gland: | PG7 |
Conductor Cross Section: | 0.25 - 0.75 mm² |
Suitable Cables: | Ø 4.5 - 6 mm |
Ambient Temperature (Operation)*: | -25°C to +80°C |
Protection Degree / IP Rating**: | IP65 |
Design Standard: | DIN EN 175301-803-C, ISO 4400 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Sn |
Contact Bearer Material: | PA GF |
Contact Bearer Color: | black |
Flammability Class (Contact Bearer): | UL 94 V-2 |
Housing Material: | PA GF |
Housing Color: | Translucent |
Flammability Class (Housing): | UL 94 HB |
Cable Gland Material: | PA GF |
Cable Gland Gasket: | NBR |
Cable Gland Color: | back |
Flammability Class (Cable Gland): | UL 94 HB |
Attachment Material: | Steel, Philips combi slot |
Function Indicator: | Yellow LED |
Fastening Torque (Contact Screw): | (25-30) Ncm |
Fastening Torque (Cable Gland): | (150-200) Ncm |
Fastening Torque (Attachment): | (40-50) Ncm |
VDE: | yes |
SEV: | yes |
RoHS Compliant: | yes |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description |
---|---|
935012312 | GDSNL 207 LED 230 YE black |