(109)GM Industrial Standard Field Attachable Connector: Form C, 3-pin (2+1PE; PE across cable outlet), translucent housing, screw type, PG7; with varistor and yellow LED, 230 V AC/DC, 6 A
Product Family: | Valve Connectors |
Product Sub Family: | GDSL Industrial Standard |
Brand: | Hirschmann |
Connector Type: | Field attachable |
Type of Contact / Gender: | Female |
Connector Design: | Angled |
Number of Pins: | 2+PE (PE across cable outlet) |
Coding: | C |
Shielding: | Unshielded |
Attachment Type: | Central Screw |
Rated Voltage: | 250 V AC/DC |
Rated Impulse Voltage: | 4.0 kV |
Operating Voltage: | 230 V AC/DC |
Rated Current*: | 6 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 50 |
Type of Connection: | Screw |
Cable Gland: | PG7 |
Conductor Cross Section: | 0.25 - 0.75 mm² |
Suitable Cables: | Ø 4.5 - 6 mm |
Ambient Temperature (Operation)*: | -25°C to +80°C |
Protection Degree / IP Rating**: | IP65 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Sn |
Contact Bearer Material: | PA GF |
Contact Bearer Color: | black |
Flammability Class (Contact Bearer): | UL 94 V-2 |
Housing Material: | PA GF |
Housing Color: | Translucent |
Flammability Class (Housing): | UL 94 HB |
Cable Gland Material: | PA GF |
Cable Gland Gasket: | NBR |
Cable Gland Color: | back |
Flammability Class (Cable Gland): | UL 94 HB |
Attachment Material: | Steel, Philips combi slot |
Function Indicator: | Yellow LED |
Protective Circuit: | Varistor |
Fastening Torque (Contact Screw): | (25-30) Ncm |
Fastening Torque (Cable Gland): | (150-200) Ncm |
Fastening Torque (Attachment): | (40-50) Ncm |
VDE: | yes |
SEV: | yes |
RoHS Compliant: | yes |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description |
---|---|
935013612 | GDSL 207 LED 230 VR YE black |