Product Hierarchy
Product Hierarchy

GDML 2014 GB 1 LED 48 RD TR/GR COR - Form A, 18mm - Female 90° | #Contacts: 2+Ground (PE), Screw Type | Bridge-Type Rectifier w/ Varistor (MOV) & rd LED | 48 V | Translucent Housing, Grey G1/2 Cable Gland | Included: Central Screw | Bulk Packaging




Form A, 18mm - Female Angled | #Contacts: 2+Ground (PE), Screw Type | Bridge-Type Rectifier w/ Varistor (MOV) & red LED | 48 V / 1A | Translucent Housing, Grey G1/2 Cable Gland | Included: Central Screw | Bulk Packaging

Product Life Cycle

Availability: Active

Technical data

Product Family: Valve Connectors
Product Sub Family: GDM Standard
Brand: Hirschmann
Connector Type: Field Attachable
Connector Sub Type: Form A
Type of Contact / Gender: Socket Contacts / Female
Connector Design: Angled (90°) Body
Number of Pins: 2+PE (PE across cable outlet)
Coding: A
Shielding: Unshielded
Attachment Type: Central Screw, M 3 x 35
Rated Voltage: 55 V
Rated Impulse Voltage: 4.0 kV (PCBA 2.0 kV)
Operating Voltage: 48 V AC/DC
Rated Current*: 1 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Type of Connection: Screw terminal
Cable Gland: G1/2" (ISO 228)
Conductor Cross Section: 0.25 - 1.5 mm²
Suitable Cables: Ø 6 - 13 mm
Ambient Temperature (Operation)*: - 40 °C to + 80 °C [ Connector ] - 30 °C to + 80 °C [ when mated with NBR gasket] - 15 °C to + 80 °C [ when mated with FKM gasket] - 40 °C to + 80 °C [ when mated with EPDM or MPQ gasket]
Protection Degree / IP Rating**: IP65
Design Standard: DIN EN 175301-803-A, ISO 4400
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Brass (CuZn)
Contact Plating: Copper-Tin Alloy (Cu/Sn)
Contact Bearer Color: Brown
Flammability Class (Contact Bearer): UL 94 HB
Housing Material: Glass-Fiber Reinforced Polyamide (PA GF)
Housing Color: Translucent
Flammability Class (Housing): UL 94 HB
Cable Gland Material: Glass-Fiber Reinforced Polyamide (PA GF)
Cable Gland Gasket: Nitrile Butadiene Rubber (NBR)
Cable Gland Color: Grey
Flammability Class (Cable Gland): UL 94 HB
Attachment Material: Steel Fastener (4.8 , Fe/Zn B)
Gasket Material: Sold separately

Protection Circuitry

Function Indicator: Red LED
Bridge Rectifier: Bridge-Type Rectifier
Protective Circuit: Varistor (MOV)

Additional Technical Data

Fastening Torque (Contact Screw): (40-50) Ncm for conductor size 0.5 - 1.5 mm²; (30-40) Ncm for conductor size 0.38-0.34 mm²; (25-30) Ncm for conductor size 0.25 mm²
Fastening Torque (Cable Gland): (250-375) Ncm
Fastening Torque (Attachment): (50-60) Ncm

Approvals

UL-File: E95522
UL: UL 1977; UR
VDE: VDE-Reg.-Nr.: E349
CSA: Yes
SEV: Yes

Safety & Environmental Compliance

REACH: Yes
RoHS Compliant: Compliant

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Variants
Item #Item DescriptionCentral ScrewGasketPackagingReplacement ForReplaced By
934752901GDML 2014 GB 1 LED 48 RD TRANS/GREY4.8, Fe/Zn B0 - Sold SeperatelyD - Collect packaging 50 pieces, assembledID: 934752951 Name: GDML 2014 GB 1 LED 48 RD TR/GR COR AL12
934752954GDML 2014 GB 1 LED 48 RD TR/GR COR 3G1 - Central Screw Steel, combi head0 - Sold SeperatelyD - Collect packaging 50 pieces, assembledID: 934752951 Name: GDML 2014 GB 1 LED 48 RD TR/GR COR 3G
934752951GDML 2014 GB 1 LED 48 RD TR/GR COR AL121 - Central Screw Steel, combi head0 - Sold SeperatelyD - Collect packaging 50 pieces, assembledID: 934752954 Name: GDML 2014 GB 1 LED 48 RD TR/GR COR 3G
Derating_Valve_01_08_20_80.pdf
Assembly_Instruction_Type_A_GDM.PDF
No accessories are available for this product