(109)GDM Legacy- 175301-803 (DIN 43650), Form A, 18mm, 2 Pole+Ground (Protective Earth), Translucent Housing, PG11 Black Gland Nut, PCBA with Red LED, and Varistor, 48V | 8 A, Steel Center Screw, Bulk Packaging
Replaced by: GDM21FB-V2E-10DAvailability: | Last Time Buy |
Last Order Date: | 2024-08-02 |
Last Delivery Date: | 2024-12-31 |
Product Family: | Valve Connectors |
Product Sub Family: | GDM Legacy |
Brand: | Hirschmann |
Connector Type: | Field Attachable |
Type of Contact / Gender: | Female |
Connector Design: | Angled |
Number of Pins: | 2+PE (PE across cable outlet) |
Coding: | A |
Shielding: | Unshielded |
Attachment Type: | Central Screw |
Replaced by: | PF_GDM21FB-V2E-10D |
Rated Voltage: | 48 V |
Rated Impulse Voltage: | 4.0 kV (PCBA 2.0 kV) |
Operating Voltage: | 48 V AC/DC |
Rated Current*: | 8 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 50 |
Type of Connection: | Screw |
Cable Gland: | PG11 |
Conductor Cross Section: | 0.25 - 1.5 mm² |
Suitable Cables: | Ø 4.5 - 11 mm |
Ambient Temperature (Operation)*: | -25°C to +80°C |
Protection Degree / IP Rating**: | IP65 |
Design Standard: | DIN EN 175301-803-A, ISO 4400 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Sn |
Contact Bearer Material: | PA GF |
Contact Bearer Color: | Black |
Flammability Class (Contact Bearer): | UL 94 HB |
Housing Material: | PA GF |
Housing Color: | Translucent |
Flammability Class (Housing): | UL 94 HB |
Cable Gland Material: | PA GF |
Cable Gland Gasket: | NBR |
Cable Gland Color: | Black |
Attachment Material: | Steel, Philips combi slot |
Gasket Material: | Sold separately |
Function Indicator: | Red LED |
Protective Circuit: | Varistor |
Fastening Torque (Contact Screw): | (50-60) Ncm |
Fastening Torque (Cable Gland): | (250-375) Ncm |
Fastening Torque (Attachment): | (50-60) Ncm |
VDE: | Yes |
SEV: | Yes |
RoHS Compliant: | Yes |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | Protection Degree and IP Rating per test standard IEC 60529 using a Hirschmann / Lumberg Automation mating product |
Item # | Item Description | Central Screw | Gasket | Packaging | Replaced By |
---|---|---|---|---|---|
933924212 | GDML 2011 LED 48 VR bk | 1- Steel Screw, Combi Head | 0 - Sold Separately | D - Collect packaging 50 pieces, assembled | ID: 934888188 Name: GDM21FB-V2E-10D |