Product Hierarchy
Product Hierarchy

GDML 2011 GB1 LED 48 black - DIN Valve Connector, Form A, Field Attachable, 2+Ground, PG11, Translucent Housing, with Bridge Rectifer, LED, and Protective Circuit, 48 V






GDM - 175301-803 (DIN 43650), Form A, Female, 18mm, Translucent Housing, 2+Ground (Protective Earth). screw contacts, PCB with Bridge Rectifer, Red LED, and Varistor, 48 AC/DC, 1A, grey cable gland PG11 thread

Technical data

Product Family: Valve Connectors
Side 1 Product Sub Family: GDM Legacy
Brand: Hirschmann
Connector Type: Field Attachable
Side 1 Type of Contact/Gender: Female
Connector Design: Angled
Number of Pins: 2+PE (PE across cable outlet)
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Central Screw
Voltage Rating: 48 V
Rated Impulse Voltage: 4.0 kV (PCBA 2.0 kV)
Current Rating: 1 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Cable Gland: PG11
Cross Section: 0.25 - 1.5 mm²
Suitable Cables: Ø 6 - 9 mm
Ambient Temperature (Operation)*: -40 °C - +80 °C
Protection Degree / IP Rating**: IP65
Side 1 Design Standard: DIN EN 175301-803-A, ISO 4400
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Sn
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 HB
Housing Color: Translucent
Flammability Class (Housing): UL 94 HB
Cable Gland Material: PA GF
Cable Gland Gasket: NBR
Cable Gland Color: Black
Attachment Material: Steel, Philips combi slot
Gasket Material: Sold separately

Protection Circuitry

Function Indicator: Red LED
Protective Circuit: Varistor

Additional Technical Data

Fastening Torque (Contact Screw): (40-50) Ncm for conductor size 0.25 - 1.5 mm²; (30-40) Ncm for conductor size 0.34 mm²; (25-30) Ncm for conductor size 0.25 mm²
Fastening Torque (Cable Gland): (250-375) Ncm
Fastening Torque (Attachment): (50-60) Ncm

Approvals

VDE: Yes
SEV: Yes

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Variants
Item #Item DescriptionCentral ScrewGasketPackaging
933925212GDML 2011 GB1 LED 48 black1- Steel Screw, Combi Head0 - Sold SeparatelyD - Collect packaging 50 pieces, assembled
PCN-Hirschmann-Valve-Contact-Screw-Pb-Free-Contact-Screw-2026-03-EMEA-DE (1).pdf
PCN-Hirschmann-Valve-Contact-Screw-Pb-Free-Contact-Screw-2026-03-GLOBAL-EN.pdf
No accessories are available for this product