(109)Electronic PCBA Insert for GDME, unequipped circuit board with 2 fork type springs and 2 flat head terminals
Product Family: | Valve |
Product Sub Family: | Field Attachable Accessories |
Brand: | Hirschmann |
Connector Type: | Electronic Insert, GDME Series only |
Connector Design: | PCB with 2 fork type springs |
Coding: | A |
Attachment Type: | Fork Press |
Rated Voltage: | 12-300 V AC/DC |
Rated Impulse Voltage: | PCBA 2.0 kV |
Rated Current*: | 10 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Conductor Cross Section: | 0.25 - 1.5 mm² |
Ambient Temperature (Operation)*: | -40°C to +90°C |
Design Standard: | DIN EN 175301-803-A, ISO 4400 |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Sn |
Housing Material: | FR2, PCB CuZn, connection terminal |
Function Indicator: | Unequipped PCB with 2 flat head terminals |
RoHS Compliant: | Yes |
Item # | Item Description | Packaging |
---|---|---|
931954001 | GDME UV 3N | Carton of 50 |