(109)GDME Heavy Duty DIN Standard Field Attachable Connector: Form A, 4-pin (3+1PE; PE across cable outlet), black housing with transparent cover, screw type, M20; without circuitry, 230 V DC / 400 V AC AC/DC, 16 A
Product Family: | Valve Connectors |
Product Sub Family: | GDME Heavy Duty |
Brand: | Hirschmann |
Connector Type: | Field attachable |
Type of Contact / Gender: | Female |
Connector Design: | Angled |
Number of Pins: | 3+PE (PE across cable outlet) |
Coding: | A |
Shielding: | Unshielded |
Attachment Type: | Central Screw |
Rated Impulse Voltage: | 4.0 kV |
Operating Voltage: | 230 V DC / 400 V AC |
Rated Current*: | 16 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 50 |
Type of Connection: | Screw |
Cable Gland: | M20 |
Conductor Cross Section: | 0.25 - 1.5 mm² |
Strain-Relief: | Bracket |
Suitable Cables: | Ø 7 - 13 mm |
Ambient Temperature (Operation)*: | -25 °C - +85 °C |
Protection Degree / IP Rating**: | IP65 |
Design Standard: | DIN EN 175301-803-A, ISO 4400 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Sn |
Contact Bearer Material: | PA GF |
Contact Bearer Color: | black |
Flammability Class (Contact Bearer): | UL 94 V-0 |
Housing Material: | PA GF |
Housing Color: | Black housing with transparent cover |
Flammability Class (Housing): | UL 94 V-0 |
Cable Gland Material: | PA GF |
Cable Gland Gasket: | NBR |
Cable Gland Color: | Black |
Strain-Relief Material: | PA GF |
Attachment Material: | Steel, Philips combi slot |
Cover Material: | PA GF |
Flammability Class (Cover): | UL 94 HB |
Gasket Material: | Sold separately |
Fastening Torque (Contact Screw): | M3: (25-30) Ncm |
Fastening Torque (Cable Gland): | (150-200) Ncm |
Fastening torque (strain relief screw): | (50-60) Ncm |
Fastening Torque (Attachment): | (50-60) Ncm |
VDE: | yes |
SEV: | yes |
RoHS Compliant: | yes |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description |
---|---|
934455100 | GDME 3020 schwarz |