Product Hierarchy
Product Hierarchy

GDME 3020 V0 black - Heavy Duty: DIN Valve Connector, Form A, Field Attachable, 3+Ground, M20x1.5, Black Housing, without circuitry, 230 V DC / 400 V AC AC/DC, UL 2238, DNV Maritime







GDME Heavy Duty DIN Standard Field Attachable Connector: Form A, 4-pin (3+1PE), black housing and with black lid, screw type, M20x1; without circuitry, 230 V DC / 400 V AC AC/DC, 16 A

Product Life Cycle

Availability: Active

Technical Data

Product Family: Valve Connector
Side 1 Product Sub Family: GDME Heavy Duty
Brand: Hirschmann
Connector Type: Field Attachable
Side 1 Type of Contact/Gender: Female
Connector Design: Angled
Number of Pins: 3+PE
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Central Screw
Rated Voltage (UL): 300 V without optional inserts
Rated Impulse Voltage: 4.0 kV
Operating Voltage: 230 V DC / 400 V AC without optional inserts
Current Rating: 16 A
Rated Current (UL)*: 10 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Type of Connection: Screw
Cable Gland: M20 x 1.5
Cross Section: 0.50 - 1.5 mm² [ 20 AWG - 16 AWG ]
Strain-Relief: Bracket
Suitable Cables: Ø 7 - 13 mm
Ambient Temperature (Operation)*: -40°C to +85°C
Protection Degree / IP Rating**: IP65, mated
Side 1 Design Standard: DIN EN 175301-803-A, ISO 4400
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Sn
Contact Bearer Material: PA 66 GF
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 V-0
Housing Material: PA 66 GF
Housing Color: Black
Flammability Class (Housing): UL 94 V-0
Cable Gland Material: PA 66 GF
Cable Gland Gasket: NBR
Cable Gland Color: Black
Strain-Relief Material: PA 6 GF
Attachment Material: Central Screw, M3 x 40, 4.8 , Fe/Zn B
Cover Material: PA 66 GF, Black
Flammability Class (Cover): UL 94 V-0
Gasket Material: Sold Separately

Additional Technical Data

Fastening Torque (Contact Screw): M3: (30-35) Ncm
Fastening Torque (Cable Gland): (250-375) Ncm
Fastening torque (strain relief screw): (50-60) Ncm
Fastening Torque (Attachment): M3 (50-60) Ncm

Approvals

UL-File: UL 2238, E315587
VDE: Yes [VDE-Reg.-Nr.: 1978]
DNV: YES, TAA000032V

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Note Derating: Notice Derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note: Do not connect or disconnect under load.
Variants
Item #Item DescriptionCentral ScrewGasketPackaging
934455300GDME 3020 V0 black1- Steel Screw, Combi Head0 - Sold SeparatelyD - Collect packaging 50 pieces, assembled
PCN-Hirschmann-Valve-Contact-Screw-Pb-Free-Contact-Screw-2026-03-EMEA-DE (1).pdf
PCN-Hirschmann-Valve-Contact-Screw-Pb-Free-Contact-Screw-2026-03-GLOBAL-EN.pdf
No accessories are available for this product