Product Hierarchy
Product Hierarchy

GDME 3013 grey - GDME Heavy Duty DIN Standard Field Attachable Connector: Form A, 4-pin (3+1PE; PE across cable outlet), grey housing with transparent cover, screw type, PG13.5; without circuitry, 230 V DC / 400 V AC AC/DC, 16 A







GDME Heavy Duty DIN Standard Field Attachable Connector: Form A, 4-pin (3+1PE; PE across cable outlet), grey housing with transparent cover, screw type, PG13.5; without circuitry, 230 V DC / 400 V AC AC/DC, 16 A

Product Life Cycle

Availability: Active

Technical Data

Product Family: Valve Connectors
Side 1 Product Sub Family: GDME Heavy Duty
Brand: Hirschmann
Connector Type: Field attachable
Side 1 Type of Contact/Gender: Female
Connector Design: Angled
Number of Pins: 3+PE (PE across cable outlet)
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Central Screw
Rated Impulse Voltage: 4.0 kV
Operating Voltage: 230 V DC / 400 V AC
Current Rating: 16 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Type of Connection: Screw
Cable Gland: PG13.5
Cross Section: 0.25 - 1.5 mm²
Strain-Relief: Bracket
Suitable Cables: Ø 7 - 13 mm
Ambient Temperature (Operation)*: -25 °C - +80 °C
Protection Degree / IP Rating**: IP65
Design Standard: DIN EN 175301-803-A, ISO 4400
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Sn
Contact Bearer Material: PA GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 V-0
Housing Material: PA GF
Housing Color: Grey housing with transparent cover
Flammability Class (Housing): UL 94 HB
Cable Gland Material: PA GF
Cable Gland Gasket: NBR
Cable Gland Color: Grey
Strain-Relief Material: PA GF
Attachment Material: Steel, Philips combi slot
Cover Material: PA GF
Flammability Class (Cover): UL 94 HB
Gasket Material: Sold separately

Additional Technical Data

Fastening Torque (Contact Screw): M3: (25-30) Ncm
Fastening Torque (Cable Gland): (150-200) Ncm
Fastening torque (strain relief screw): (50-60) Ncm
Fastening Torque (Attachment): (50-60) Ncm

Approvals

VDE: yes
SEV: yes

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item Description
933031106GDME 3013 grey
GDME_Heavy_Duty_3+PE_(PE_across_cable_outlet)_PG13_5.zip
EU Declaration of conformity
Description: G-GDM-FA-211006-0412V00
No accessories are available for this product