(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(743)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(300)Surveillance Cable
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
(192)Server Cabinets
(4)Wall Mount Cabinets
(10)Seismic Cabinets
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
GDME Heavy Duty DIN Standard Field Attachable Connector: Form A, 3-pin (2+1PE), black housing and with black lid, screw type, M20x1; without circuitry, 230 V DC / 400 V AC AC/DC, 16 A
| Availability: | Active |
| Product Family: | Valve Connector |
| Side 1 Product Sub Family: | GDME Heavy Duty |
| Brand: | Hirschmann |
| Connector Type: | Field Attachable |
| Side 1 Type of Contact/Gender: | Female |
| Connector Design: | Angled |
| Number of Pins: | 2+PE |
| Coding, Side 1: | A |
| Shielding Type: | Unshielded |
| Attachment Type: | Central Screw |
| Rated Voltage (UL): | 300 V without optional inserts |
| Rated Impulse Voltage: | 4.0 kV |
| Operating Voltage: | 230 V DC / 400 V AC without optional inserts |
| Current Rating: | 16 A |
| Rated Current (UL)*: | 10 A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 50 |
| Type of Connection: | Screw |
| Cable Gland: | M20 x 1.5 |
| Cross Section: | 0.50 - 1.5 mm² [ 20 AWG - 16 AWG ] |
| Strain-Relief: | Bracket |
| Suitable Cables: | Ø 7 - 13 mm |
| Ambient Temperature (Operation)*: | -40°C to +85°C |
| Protection Degree / IP Rating**: | IP65, mated |
| Side 1 Design Standard: | DIN EN 175301-803-A, ISO 4400 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
| Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuZn |
| Side 1 Contact Plating: | Cu/Sn |
| Contact Bearer Material: | PA 66 GF |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94 V-0 |
| Housing Material: | PA 66 GF |
| Housing Color: | Black |
| Flammability Class (Housing): | UL 94 V-0 |
| Cable Gland Material: | PA 66 GF |
| Cable Gland Gasket: | NBR |
| Cable Gland Color: | Black |
| Strain-Relief Material: | PA 6 GF |
| Attachment Material: | Central Screw, M3 x 40, 4.8 , Fe/Zn B |
| Cover Material: | PA 66 GF, Black |
| Flammability Class (Cover): | UL 94 V-0 |
| Gasket Material: | Sold Separately |
| Fastening Torque (Contact Screw): | M3: (30-35) Ncm |
| Fastening Torque (Cable Gland): | (250-375) Ncm |
| Fastening torque (strain relief screw): | (50-60) Ncm |
| Fastening Torque (Attachment): | M3 (50-60) Ncm |
| UL-File: | UL 2238, E315587 |
| VDE: | Yes [VDE-Reg.-Nr.: 1978] |
| DNV: | YES, TAA000032V |
| RoHS Compliant: | Yes |
| Note Derating: | Notice Derating |
| Protection Degree / IP Rating Note: | IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
| Note: | Do not connect or disconnect under load. |
| Item # | Item Description | Central Screw | Gasket | Packaging |
|---|---|---|---|---|
| 934455200 | GDME 2020 V0 black | 1- Steel Screw, Combi Head | 0 - Sold Separately | D - Collect packaging 50 pieces, assembled |