(109)GDME Heavy Duty DIN Standard Field Attachable Connector: Form A, 3-pin (2+1PE), black housing and with black lid, screw type, ISO 228; without circuitry, 230 V DC / 400 V AC AC/DC, 16 A
Product Family: | Valve Connector |
Product Sub Family: | GDME Heavy Duty |
Brand: | Hirschmann |
Connector Type: | Field Attachable |
Type of Contact / Gender: | Female |
Connector Design: | Angled |
Number of Pins: | 2+PE |
Coding: | A |
Shielding: | Unshielded |
Attachment Type: | Central Screw |
Rated Voltage (UL): | 300 V without optional inserts |
Rated Impulse Voltage: | 4.0 kV |
Operating Voltage: | 230 V DC / 400 V AC without optional inserts |
Rated Current*: | 16 A |
Rated Current (UL)*: | 10 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 50 |
Type of Connection: | Screw |
Cable Gland: | G1/2" (ISO 228) |
Conductor Cross Section: | 0.50 - 1.5 mm² [ 20 AWG - 16 AWG ] |
Strain-Relief: | Bracket |
Suitable Cables: | Ø 7 - 13 mm |
Ambient Temperature (Operation)*: | -40°C to +85°C |
Protection Degree / IP Rating**: | IP65, mated |
Design Standard: | DIN EN 175301-803-A, ISO 4400 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Sn |
Contact Bearer Material: | PA 66 GF |
Contact Bearer Color: | Black |
Flammability Class (Contact Bearer): | UL 94 V-0 |
Housing Material: | PA 66 GF |
Housing Color: | Black |
Flammability Class (Housing): | UL 94 V-0 |
Cable Gland Material: | PA 66 GF |
Cable Gland Gasket: | NBR |
Cable Gland Color: | Black |
Strain-Relief Material: | PA 6 GF |
Attachment Material: | Central Screw, M3 x 40, 4.8 , Fe/Zn B |
Cover Material: | PA 66 GF, Black |
Flammability Class (Cover): | UL 94 V-0 |
Gasket Material: | Sold Separately |
Fastening Torque (Contact Screw): | M3: (30-35) Ncm |
Fastening Torque (Cable Gland): | (250-375) Ncm |
Fastening torque (strain relief screw): | (50-60) Ncm |
Fastening Torque (Attachment): | M3 (50-60) Ncm |
UL-File: | UL 2238, E315587 |
VDE: | Yes [VDE-Reg.-Nr.: 1978] |
DNV: | YES, TAA000032V |
RoHS Compliant: | Yes |
Note Derating: | Notice Derating |
Protection Degree / IP Rating Note: | IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
Note: | Do not connect or disconnect under load. |