Product Hierarchy
Product Hierarchy

GDM 3016 Black - GDM Standard- 175301-803 (DIN 43650), Form A, 18mm, 3 Pole+Ground (Protective Earth), M16, Black Housing, without circuitry, 250V | 16 A, Steel Center Screw, Bulk Packaging






GDM Standard- 175301-803 (DIN 43650), Form A, 18mm, 3 Pole+Ground (Protective Earth), M16, Black Housing, without circuitry, 250V | 16 A, Steel Center Screw, Bulk Packaging

Life Cycle Status: Obsolete

Replaced by: GDM3106-A0U-10F

Product Life Cycle

Availability: New Model Available
Discontinuation Announcement Date: 2024-03-06
Last Order Date: 2024-08-02
Last Delivery Date: 2024-12-31

Technical data

Product Family: Valve Connectors
Side 1 Product Sub Family: GDM Legacy
Brand: Hirschmann
Connector Type: Field Attachable
Side 1 Type of Contact/Gender: Female
Connector Design: Angled
Number of Pins: 3+PE (PE across cable outlet)
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Central Screw
Voltage Rating: 250 V
Rated Impulse Voltage: 4.0 kV
Operating Voltage: 230 V AC/DC
Current Rating: 16 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Type of Connection: Screw
Cable Gland: M16
Cross Section: 0.25 - 1.5 mm²
Suitable Cables: Ø 4.5 - 10 mm
Ambient Temperature (Operation)*: -40°C to +125°C
Protection Degree / IP Rating**: IP65
Design Standard: DIN EN 175301-803-A, ISO 4400
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Sn
Contact Bearer Material: PA GF
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 HB
Housing Material: PA GF
Housing Color: Black
Flammability Class (Housing): UL 94 HB
Cable Gland Material: PA GF
Cable Gland Gasket: NBR
Cable Gland Color: Black
Attachment Material: Steel, Philips combi slot
Gasket Material: Sold separately

Additional Technical Data

Fastening Torque (Contact Screw): (50-60) Ncm
Fastening Torque (Cable Gland): (250-375) Ncm
Fastening Torque (Attachment): (50-60) Ncm

Approvals

VDE: Yes
SEV: Yes

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Variants
Item #Item DescriptionCentral ScrewGasketPackagingReplaced By
934395100GDM 3016 Black1- SteelScrew, Combi Head0 - Sold SeperatelyF - Collect packaging 200 pieces, assembledID: 934888101 Name: GDM3106-A0U-10F
EOL_GDM_Legacy_ 31012024.pdf
No accessories are available for this product