(109)GDM - 175301-803 (DIN 43650), Form A, Gasket, 18mm, Phillips Head, Stainless Steel, for use with select Form A field attachable females
Product Family: | Valve Connectors |
Product Sub Family: | Field Attachable Accessories |
Brand: | Hirschmann |
Connector Type: | Mounting Screw |
Connector Design: | Phillips Head |
Coding: | A |
Attachment Type: | M 3 x 35 |
Ambient Temperature (Operation)*: | -55° C ... +125° C |
Attachment Material: | Stainless Steel, 316 - Silver |
Fastening Torque (Contact Screw): | 50 - 60 Ncm |
RoHS Compliant: | Yes |
Halogenfree: | Yes |
Note: | For use with most GDM series connectors |
Item # | Item Description | Packaging |
---|---|---|
734363001 | GDM 3011 RF-1 (VPE 100) | Collect packaging, bag of 100 pieces |