Product Hierarchy
Product Hierarchy

GDM 3011 J black - Form A, 18mm - Female 90° | #Contacts: 3+Ground (PE), Screw Type | No Protective Circuit | 250 V | Black Housing, Black PG11 Cable Gland | Included: Central Screw | Bulk Packaging | cURus





Form A, 18mm - Female Angled | #Contacts: 3+Ground (PE), Screw Type | No Protective Circuit | 250 V / 16A | Black Housing, Black PG11 Cable Gland | Included: Central Screw | Bulk Packaging | UL 1977; cURus

Technical data

Product Family: Valve Connectors
Side 1 Product Sub Family: GDM Legacy
Brand: Hirschmann
Connector Type: Field Attachable
Connector Sub Type: Form A
Side 1 Type of Contact/Gender: Socket Contacts / Female
Connector Design: Form A | Female | 4 Pole (3+PE) | 90°
Number of Pins: 3+PE (PE across cable outlet)
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Central Screw, M 3 x 35
Voltage Rating: 250 V
Rated Impulse Voltage: 4.0 kV
Operating Voltage: 230 V AC/DC
Current Rating: 16 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Type of Connection: Screw terminal
Cable Gland: PG11
Cross Section: 0.25 - 1.5 mm²
Suitable Cables: Ø 6 - 9 mm
Ambient Temperature (Operation)*: - 40 °C to + 125 °C [ Connector ] - 30 °C to + 90 °C [ when mated with NBR gasket] - 15 °C to + 125 °C [ when mated with FKM gasket] - 40 °C to + 125 °C [ when mated with EPDM or MPQ gasket]
Protection Degree / IP Rating**: IP65
Side 1 Design Standard: DIN EN 175301-803-A, ISO 4400
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Brass (CuZn)
Side 1 Contact Plating: Copper-Tin Alloy (Cu/Sn)
Contact Bearer Color: Brown
Flammability Class (Contact Bearer): UL 94 V-0
Housing Material: Glass-Fiber Reinforced Polyamide (PA GF)
Housing Color: Black
Flammability Class (Housing): UL 94 HB
Cable Gland Material: Glass-Fiber Reinforced Polyamide (PA GF)
Cable Gland Gasket: Nitrile Butadiene Rubber (NBR)
Cable Gland Color: Black
Flammability Class (Cable Gland): UL 94 HB
Attachment Material: Steel Fastener (4.8 , Fe/Zn B)
Gasket Material: Sold separately

Protection Circuitry

Protective Circuit: No Protective Circuit

Additional Technical Data

Fastening Torque (Contact Screw): (40-50) Ncm for conductor size 0.25 - 1.5 mm²; (30-40) Ncm for conductor size 0.34 mm²; (25-30) Ncm for conductor size 0.25 mm²
Fastening Torque (Cable Gland): (250-375) Ncm
Fastening Torque (Attachment): (50-60) Ncm

Approvals

UL-File: E95522
UL: UL 1977; UR
VDE: VDE-Reg.-Nr.: E349
CSA: Yes
SEV: Yes

Safety & Environmental Compliance

REACH: Compliant
RoHS Compliant: Compliant

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Variants
Item #Item DescriptionCentral ScrewGasketPackaging
932109100GDM 3011 J black1- SteelScrew, Combi Head0 - Sold SeperatelyF - Collect packaging 200 pieces, assembled
2023-26-01 PCN-Legacy GDM _J_Type-signed.pdf
No accessories are available for this product