Product Hierarchy
Product Hierarchy

GDM21L6-D2C-10D - Form A, 18mm - Female 90° | #Contacts: 2+Ground (PE), Screw Type | Recovery Diode (FRD) & rd LED | 24 V | Translucent Housing, Grey M16 Cable Gland | Included: Central Screw | Bulk Packaging








Form A, 18mm - Female Angled | #Contacts: 2+Ground (PE), Screw Type | Recovery Diode (FRD) & red LED | 24 V / 10A | Translucent Housing, Grey M16 Cable Gland | Included: Central Screw | Bulk Packaging

Replacement of: GDML 2016 LED 24 HH grey

Product Life Cycle

Availability: Active

Technical Data

Product Family: Valve Connectors
Side 1 Product Sub Family: GDM Standard
Brand: Hirschmann
Connector Type: Field Attachable
Connector Sub Type: Form A
Side 1 Type of Contact/Gender: Socket Contacts / Female
Connector Design: Angled (90°) Body
Number of Pins: 2+PE (PE across cable outlet)
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Central Screw, M 3 x 35
Voltage Rating: 24 V
Rated Impulse Voltage: 4.0 kV (PCBA 2.0 kV)
Operating Voltage: 12 - 24 V DC
Current Rating: 10 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Type of Connection: Screw terminal
Cable Gland: M16
Cross Section: 0.25 - 1.5 mm²
Suitable Cables: Ø 4.5 - 9 mm
Ambient Temperature (Operation)*: - 40 °C to + 80 °C [ Connector ] - 30 °C to + 80 °C [ when mated with NBR gasket] - 15 °C to + 80 °C [ when mated with FKM gasket] - 40 °C to + 80 °C [ when mated with EPDM or MPQ gasket]
Protection Degree / IP Rating**: IP65
Design Standard: DIN EN 175301-803-A, ISO 4400
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Brass (CuZn)
Side 1 Contact Plating: Copper-Tin Alloy (Cu/Sn)
Contact Bearer Material: Glass-Fiber Reinforced Polyamide (PA GF)
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 HB
Housing Material: Glass-Fiber Reinforced Polyamide (PA GF)
Housing Color: Translucent
Flammability Class (Housing): UL 94 HB
Cable Gland Material: Glass-Fiber Reinforced Polyamide (PA GF)
Cable Gland Gasket: Nitrile Butadiene Rubber (NBR)
Cable Gland Color: Grey
Flammability Class (Cable Gland): UL 94 HB
Attachment Material: Steel Fastener (4.8 , Fe/Zn B)
Gasket Material: Sold separately

Protection Circuitry

Function Indicator: Red LED
Protective Circuit: Recovery Diode (FRD)

Additional Technical Data

Fastening Torque (Contact Screw): (40-50) Ncm for conductor size 0.5 - 1.5 mm²; (30-40) Ncm for conductor size 0.38-0.34 mm²; (25-30) Ncm for conductor size 0.25 mm²
Fastening Torque (Cable Gland): (150-200) Ncm
Fastening Torque (Attachment): (50-60) Ncm

Approvals

VDE: VDE-Reg.-Nr.: E349
SEV: Yes

Safety & Environmental Compliance

REACH: Yes
RoHS Compliant: Compliant

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Variants
Item #Item DescriptionCentral ScrewGasketPackagingReplacement For
934888182GDM21L6-D2C-10D1- Steel Screw, Combi Head0 - Sold SeparatelyD - Collect packaging 50 pieces, assembledID: 934415003 Name: GDML 2016 LED 24 HH gy
3D_step_GDM_Standard_2+PE_M16.zip
00206BB44E14200810144526 - PDF_813686.pdf
No accessories are available for this product