Product Hierarchy
Product Hierarchy

GDM21F6-D2E-10D - GDM Standard- 175301-803 (DIN 43650), Form A, 18mm, 2 Pole+Ground (Protective Earth), Translucent Housing, M16 Grey Gland Nut, PCBA with Red LED and Recovery Diode, 48V | 10 A, Steel Center Screw, Bulk Packaging








GDM Standard- 175301-803 (DIN 43650), Form A, 18mm, 2 Pole+Ground (Protective Earth), Translucent Housing, M16 Grey Gland Nut, PCBA with Red LED and Recovery Diode, 48V | 10 A, Steel Center Screw, Bulk Packaging

Replacement of: GDML 2016 LED 48 HH

Technical Data

Product Family: Valve Connectors
Product Sub Family: GDM Standard
Brand: Hirschmann
Connector Type: Field Attachable
Type of Contact / Gender: Female
Connector Design: Angled
Number of Pins: 2+PE (PE across cable outlet)
Coding: A
Shielding: Unshielded
Attachment Type: Central Screw
Rated Voltage: 48 V
Rated Impulse Voltage: 4.0 kV (PCBA 2.0 kV)
Operating Voltage: 48 V DC
Rated Current*: 10 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Type of Connection: Screw
Cable Gland: M16
Conductor Cross Section: 0.25 - 1.5 mm²
Suitable Cables: Ø 4.5 - 9 mm
Ambient Temperature (Operation)*: -25°C to +80°C
Protection Degree / IP Rating**: IP65
Design Standard: DIN EN 175301-803-A, ISO 4400
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Contact Plating: Cu/Sn
Contact Bearer Material: PA GF
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 HB
Housing Material: PA GF
Housing Color: Translucent
Flammability Class (Housing): UL 94 HB
Cable Gland Material: PA GF
Cable Gland Gasket: NBR
Cable Gland Color: Black
Attachment Material: Steel, Philips combi slot
Gasket Material: Sold separately

Protection Circuitry

Function Indicator: Red LED
Protective Circuit: Recovery Diode

Additional Technical Data

Fastening Torque (Contact Screw): (40-50) Ncm for conductor size 0.25 - 1.5 mm²; (30-40) Ncm for conductor size 0.34 mm²; (25-30) Ncm for conductor size 0.25 mm²
Fastening Torque (Cable Gland): (250-375) Ncm
Fastening Torque (Attachment): (50-60) Ncm

Approvals

VDE: Yes
SEV: Yes

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: Protection Degree and IP Rating per test standard IEC 60529 using a Hirschmann / Lumberg Automation mating product
Variants
Item #Item DescriptionCentral ScrewGasketPackagingReplacement For
934888183GDM21F6-D2E-10D1- Steel Screw, Combi Head0 - Sold SeparatelyD - Collect packaging 50 pieces, assembledID: 934419002 Name: GDML 2016 LED 48 HH bk
3D_step_GDM_Standard_2+PE_M16.zip
00206BB44E14200810144526 - PDF_813686.pdf
No accessories are available for this product