Product Hierarchy
Product Hierarchy

GDM21E6-Y2Q-3DF KB - Railway Form A, 18mm - Female 90° | #Contacts: 2+Ground (PE), Screw Type | Avalanche Diode (AVD) | 36 V | Black Housing, Black M16 Cable Gland | Included: Central Screw | Bulk Packaging







Railway Form A, 18mm - Female Angled | #Contacts: 2+Ground (PE), Screw Type | Avalanche Diode (AVD) | 36 V / 10 A | Black Housing, Black M16 Cable Gland | Included: Central Screw | Bulk Packaging

Product Life Cycle

Availability: Active

Technical Data

Product Family: Valve Connectors
Side 1 Product Sub Family: GDM Railway
Brand: Hirschmann
Connector Type: Field attachable
Connector Sub Type: Form A
Side 1 Type of Contact/Gender: Socket Contacts / Female
Connector Design: Form A | Female | 2+PE | 90°
Number of Pins: 2+PE (PE across cable outlet)
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Central Screw, M 3 x 35
Voltage Rating: 36 V
Rated Impulse Voltage: 4.0 kV
Operating Voltage: 24 ... 36 V DC
Current Rating: 8 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Type of Connection: Screw terminal
Cable Gland: M16
Cross Section: 0.25 - 1.5 mm²
Suitable Cables: Ø 4.5 - 9 mm
Ambient Temperature (Operation)*: - 55 °C to + 90 °C [ Connector ] - 30 °C to + 90 °C [ when mated with NBR gasket] - 15 °C to + 90 °C [ when mated with FKM gasket] - 40 °C to + 90°C [ when mated with EPDM or MVQ gasket]
Protection Degree / IP Rating**: IP65, IP67
Side 1 Design Standard: DIN EN 175301-803-A, ISO 4400
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Brass (CuZn)
Side 1 Contact Plating: Copper-Tin Alloy (Cu/Sn)
Contact Bearer Material: Glass-Fiber Reinforced Polyamide (PA 66 GF)
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 V-0 | EN ISO 4589-2: oxygen index (OI): ≥32% | EN ISO 5659-2: smoke density Ds: ˂150 / toxicity: CIT: ˂0,75
Housing Material: Glass-Fiber Reinforced Polyamide (PA 66 GF)
Housing Color: Black
Flammability Class (Housing): UL 94 V-0 | EN ISO 4589-2: oxygen index (OI): ≥32% | EN ISO 5659-2: smoke density Ds: ˂150 / toxicity: CIT: ˂0,75
Cable Gland Material: Glass-Fiber Reinforced Polyamide (PA 66 GF)
Cable Gland Gasket: Methyl Vinyl Silicone (MVQ)
Cable Gland Color: Black
Flammability Class (Cable Gland): UL 94 V-0 | EN ISO 4589-2: oxygen index (OI): ≥32% | EN ISO 5659-2: smoke density Ds: ˂150 / toxicity: CIT: ˂0,75
Attachment Material: Steel Fastener (4.8 , Fe/Zn B)
Gasket Material: Sold separately

Protection Circuitry

Protective Circuit: Avalanche Diode: Vishay BY228; 1.5KE16A

Additional Technical Data

Fastening Torque (Contact Screw): (40-50) Ncm for conductor size 0.5 - 1.5 mm²; (30-40) Ncm for conductor size 0.34 mm²; (25-30) Ncm for conductor size 0.25 mm²
Fastening Torque (Cable Gland): (150-200) Ncm
Fastening Torque (Attachment): (50-60) Ncm

Safety & Environmental Compliance

REACH: Yes
RoHS Compliant: Compliant

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note: Do not connect or disconnect under load. | Materials conform for applications acc. With DIN EN 45545-2: R22, R23, R24, R25, R26 class: HL1, HL2, HL3
GDM_Standard_2+PE_(PE_across_cable_outlet)_M16.zip
Derating_Valve_8_75_90.JPG
Assembly_Instruction_Type_A_GDM.PDF