Product Hierarchy
Product Hierarchy

GDM210B-D1U-40D - Form A - Female 90° | #Contacts: 2+Ground (screw type) | 250 V | with Recovery Diode (FRD) | PG 11 Cable Gland | Bulk packaging








175301-803-A (DIN 43650-A): Field Attachable Female Angled | #Contacts: 2+Ground (screw type) | 250 V / 10 A | with Recovery Diode (FRD) | PG 11 Cable Gland | Bulk packaging

Product Life Cycle

Availability: New Product

Technical Data

Product Family: Valve Connectors
Product Sub Family: GDM Standard
Brand: Hirschmann
Connector Type: Field attachable
Type of Contact / Gender: Female
Connector Design: Angled
Number of Pins: 2+PE (PE across cable outlet)
Coding: A
Shielding: Unshielded
Attachment Type: Central Screw
Rated Voltage: 250 V
Rated Impulse Voltage: 4.0 kV (PCBA 2.0 kV)
Operating Voltage: 230 V DC
Rated Current*: 10 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Type of Connection: Screw
Cable Gland: PG 11
Conductor Cross Section: 0.25 - 1.5 mm²
Suitable Cables: Ø 4.5 - 11 mm
Ambient Temperature (Operation)*: -40 °C - +125 °C [ Not mated ] -30 °C - +90 °C [ when mated with NBR gasket] -15 °C - +125 °C [ when mated with FKM gasket] -40 °C - +125 °C [ when mated with EPDM or MPQ gasket]
Protection Degree / IP Rating**: IP65
Design Standard: DIN EN 175301-803-A, ISO 4400
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Brass (CuZn)
Contact Plating: Copper over Tin (Cu/Sn)
Contact Bearer Material: Glass-filled Polyamides (PA GF)
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 HB
Housing Color: Black
Flammability Class (Housing): UL 94 HB
Cable Gland Material: PA GF
Cable Gland Gasket: Nitrile Butadiene Rubber (NBR)
Cable Gland Color: Black
Attachment Material: Stainless Steel, Philips combi slot
Gasket Material: Sold separately

Protection Circuitry

Protective Circuit: Recovery Diode (FRD)

Additional Technical Data

Fastening Torque (Contact Screw): M3: (25-30) Ncm
Fastening Torque (Cable Gland): (150-200) Ncm
Fastening Torque (Attachment): (50-60) Ncm

Approvals

VDE: yes
SEV: Yes

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note: Do not connect or disconnect under load.
GDM_Standard_2+PE_(PE_across_cable_outlet)_M16.zip
EU Declaration of conformity
Description: G-GDM-FA-190718-0338V01
No accessories are available for this product