Product Hierarchy
Product Hierarchy

GDM210A-S1Q-10D - GDM Standard DIN Standard Field Attachable Connector: Form A, 3-pin (2+1PE; PE across cable outlet), black housing, screw type, M20; with supressor diode, 24 V AC/DC, 10 A








GDM Standard DIN Standard Field Attachable Connector: Form A, 3-pin (2+1PE; PE across cable outlet), black housing, screw type, M20; with supressor diode, 24 V AC/DC, 10 A

Technical Data

Product Family: Valve Connectors
Product Sub Family: GDM Standard
Brand: Hirschmann
Connector Type: Field attachable
Type of Contact / Gender: Female
Connector Design: Angled
Number of Pins: 2+PE (PE across cable outlet)
Coding: A
Shielding: Unshielded
Attachment Type: Central Screw
Rated Impulse Voltage: 4.0 kV (PCBA 2.0 kV)
Operating Voltage: 24 V AC/DC
Rated Current*: 10 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Type of Connection: Screw
Cable Gland: M20
Conductor Cross Section: 0.25 - 1.5 mm²
Suitable Cables: Ø 4.5 - 11 mm
Ambient Temperature (Operation)*: -40 °C - +125 °C
Protection Degree / IP Rating**: IP65
Design Standard: DIN EN 175301-803-A, ISO 4400
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Contact Plating: Cu/Sn
Contact Bearer Material: PA GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 HB
Housing Material: PA GF
Housing Color: Black
Flammability Class (Housing): UL 94 HB
Cable Gland Material: PA GF
Cable Gland Gasket: NBR
Cable Gland Color: Black
Attachment Material: Steel, Philips combi slot
Gasket Material: Sold separately

Protection Circuitry

Protective Circuit: Supressor diode

Additional Technical Data

Fastening Torque (Contact Screw): (40-50) Ncm for conductor size 0.25 - 1.5 mm²; (30-40) Ncm for conductor size 0.34 mm²; (25-30) Ncm for conductor size 0.25 mm²
Fastening Torque (Cable Gland): (150-200) Ncm
Fastening Torque (Attachment): (50-60) Ncm

Approvals

VDE: yes
SEV: yes

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item Description
934888061GDM210A-S1Q-10D
GDM_Standard_2+PE_(PE_across_cable_outlet)_M20.zip
EU Declaration of conformity
Description: GEN-ALL-FA-200810-0356V01
No accessories are available for this product