Product Hierarchy
Product Hierarchy

GDM 2011 110+3-16 ME - GDM - DIN Valve Connector | Form A | 18mm | #Contacts: 2+Ground | Translucent Housing PG 11 Thread | Neon Lamp | 120 V




Form A, 18mm - Female Angled | #Contacts: 2+Ground (PE), Screw Type | LED Red | 120 V / 8 A | Translucent Housing, Black PG11 Cable Gland | Included: Central Screw | Individual Packaging

Life Cycle Status: Limited Availability/Passive

Product Life Cycle

Availability: Active - under EOL consideration
Last Order Date: 2024-08-02
Last Delivery Date: 2024-12-31

Technical data

Product Family: Valve Connectors
Side 1 Product Sub Family: GDM Legacy
Brand: Hirschmann
Connector Type: Field Attachable
Connector Sub Type: Form A
Side 1 Type of Contact/Gender: Socket Contacts / Female
Connector Design: Form A | Female | 2+PE | 90°
Number of Pins: 2+PE (PE across cable outlet)
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Central Screw, M 3 x 35
Replaced by: GDM21FB-L11-1EM
Voltage Rating: 120 V
Operating Voltage: 110 V AC/DC
Current Rating: 8 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Type of Connection: Screw terminal
Cable Gland: PG11
Thread Size: PG 11
Cross Section: 0.25 - 1.5 mm²
Suitable Cables: Ø 6 - 9 mm
Ambient Temperature (Operation)*: -25°C to +80°C
Protection Degree / IP Rating**: IP65
Side 1 Design Standard: DIN EN 175301-803-A, ISO 4400
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Brass (CuZn)
Side 1 Contact Plating: Copper-Tin Alloy (Cu/Sn)
Contact Bearer Material: Glass-Fiber Reinforced Polyamide (PA GF)
Contact Bearer Color: Brown
Flammability Class (Contact Bearer): UL 94 HB
Housing Material: Glass-Fiber Reinforced Polyamide (PA GF)
Housing Color: Translucent
Flammability Class (Housing): UL 94 HB
Cable Gland Material: Glass-Fiber Reinforced Polyamide (PA GF)
Cable Gland Gasket: Nitrile Butadiene Rubber (NBR),
Cable Gland Color: Black
Flammability Class (Cable Gland): UL 94 HB
Attachment Material: Steel Fastener (4.8 , Fe/Zn B)
Gasket Material: Profile: GDM 3-16 Nitrile Butadiene Rubber (NBR), Included

Protection Circuitry

Function Indicator: Glow Lamp
Protective Circuit: No Protective Circuit

Additional Technical Data

Fastening Torque (Contact Screw): (50-60) Ncm
Fastening Torque (Cable Gland): (250-375) Ncm
Fastening Torque (Attachment): (50-60) Ncm
Mount Type: central screw M 3x35

Safety & Environmental Compliance

REACH: Compliant
RoHS Compliant: Compliant

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: Protection Degree and IP Rating per test standard IEC 60529 using a Hirschmann / Lumberg Automation mating product
Variants
Item #Item DescriptionCentral ScrewGasketPackagingReplaced By
927811211GDM 2011 UL 110 + 3-16 ME1 - Central Screw Steel, combi headE - Profile NBR/SBR (GDM 3-16 NBR)M - Single packaging 50 pieces, assembled GDM21FB-L11-1EM
No accessories are available for this product