Product Hierarchy
Product Hierarchy

GDM 2009 Grey - Obsolete | Replacement: GDM2169-A0U-10F






Form A, 18mm - Female Angled | #Contacts: 2+Ground (PE), Screw Type | No Protective Circuit | 250 V / 16A | Grey Housing, Grey PG9 Cable Gland | Included: Central Screw | Bulk Packaging

Life Cycle Status: Discontinued

Replaced by: GDM2169-A0U-10F

Product Life Cycle

Availability: Obsolete with replacement
Discontinuation Announcement Date: 2024-03-06
Last Order Date: 2024-08-02
Last Delivery Date: 2024-12-31

Technical data

Product Family: Valve Connectors
Side 1 Product Sub Family: GDM Legacy
Brand: Hirschmann
Connector Type: Field Attachable
Connector Sub Type: Form A
Side 1 Type of Contact/Gender: Socket Contacts / Female
Connector Design: Form A | Female | 2+PE | 90°
Number of Pins: 2+PE (PE across cable outlet)
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Central Screw, M 3 x 35
Replaced by: ID: 934888117 Name: GDM2169-A0U-10F
Voltage Rating: 250 V
Rated Impulse Voltage: 4.0 kV
Operating Voltage: 230 V AC/DC
Current Rating: 16 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Type of Connection: Screw terminal
Cable Gland: PG9
Thread Size: PG 9
Cross Section: 0.25 - 1.5 mm²
Suitable Cables: Ø 4.5 - 7.5 mm
Ambient Temperature (Operation)*: - 40 °C to + 125 °C [ Connector ] - 30 °C to + 90 °C [ when mated with NBR gasket] - 15 °C to + 125 °C [ when mated with FKM gasket] - 40 °C to + 125 °C [ when mated with EPDM or MPQ gasket]
Protection Degree / IP Rating**: IP65
Side 1 Design Standard: DIN EN 175301-803-A, ISO 4400
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Brass (CuZn)
Side 1 Contact Plating: Copper-Tin Alloy (Cu/Sn)
Contact Bearer Material: Glass-Fiber Reinforced Polyamide (PA GF)
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 HB
Housing Material: Glass-Fiber Reinforced Polyamide (PA GF)
Housing Color: Grey
Flammability Class (Housing): UL 94 HB
Cable Gland Material: Glass-Fiber Reinforced Polyamide (PA GF)
Cable Gland Gasket: Nitrile Butadiene Rubber (NBR), 269604000
Cable Gland Color: Grey
Flammability Class (Cable Gland): UL 94 HB
Attachment Material: Steel Fastener (4.8 , Fe/Zn B)
Gasket Material: Sold separately

Protection Circuitry

Protective Circuit: No Protective Circuit

Additional Technical Data

Fastening Torque (Contact Screw): (40-50) Ncm for conductor size 0.25 - 1.5 mm²; (30-40) Ncm for conductor size 0.34 mm²; (25-30) Ncm for conductor size 0.25 mm²
Fastening Torque (Cable Gland): (250-375) Ncm
Fastening Torque (Attachment): (50-60) Ncm

Approvals

VDE: Yes
SEV: Yes

Safety & Environmental Compliance

REACH: Compliant
RoHS Compliant: Compliant

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: Protection Degree and IP Rating per test standard IEC 60529 using a Hirschmann / Lumberg Automation mating product
Variants
Item #Item DescriptionCentral ScrewGasketPackagingReplaced By
931965106GDM 2009 grey1- SteelScrew, Combi Head0 - Sold SeperatelyF - Collect packaging 200 pieces, assembledID: 934888117 Name: GDM2169-A0U-10F
EOL_GDM_Legacy_ 31012024.pdf
No accessories are available for this product