Product Hierarchy
Product Hierarchy

GCWHCF48 - Universal OFC MLT (jelly filled) : ARAMID + LSZH + SWA + LSZH with 6 Tubes of Ø1.9mm 48f SM OS2 G.657.A2. CPR Cca.


Universal (Indoor/Outdoor) optical fiber Multi Loose Tube (jelly filled tube) cable with aramid yarns as strength member, Low Smoke Zero Halogen inner jacket, Steel Wire Armouring (Full Rodent Protected) armor and Low Smoke Zero Halogen outer jacket. Product feature: This cable has improved rodent protection by Steel Wire Armouring (Full Rodent Protected). Existing out of 6 tubes with a diameter of 1.9mm with 48 fibers (4t x 12f) SM OS2 G.657.A2. CPR Euroclass Cca.

Product Overview

Construction Type: Multi Loose Tube
Environmental Space: Indoor/Outdoor - Euroclass Cca
Suitable Applications: For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Material

Fiber Cable Construction
Fiber TypeFiber Grade acc. ITU-TFiber CountSubunit Color
OS2G.657.A248TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown
Fiber Color Code: TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua
Central Strength Member Type: GRP
Cable Core Water Tight: Yes
Cable Core Water Blocking: Waterblocking Aramid Yarns + Tape
Bulk Cable Weight: 300 kg/km

SubUnit Specifications

Number of Active Subunits: 4
Number of Subunit Positions: 6
Fibers Per Subunit: 12
Subunit Diameter: 1.9 mm
Subunit Waterblocking: Gel Filled

Jacket Specifications

Number of Jackets: Double Jacket
Type of Armor: Steel Wire

Inner Jacket

Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)

Outer Jacket Specifications

Outer Jacket
MaterialColorNominal DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)Black13.5 mmYes
Outer Jacket1 Table Notes: Standard color: Black. Available colors: Black, Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Lime Green

Optical Characteristics

Maximum Attenuation at 1310 nm: 0.39 dB/km
Maximum Attenuation at 1550 nm: 0.24 dB/km
Maximum Attenuation at 1625 nm: 0.29 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Installation (Short Term)IEC 60794-1-21-E6270 mmIEC 60794-3-10
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E11270 mmIEC 60794-3-10
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E12850 N (641 lbf)IEC 60794-3-10
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E1950 N (214 lbf)IEC 60794-3-10
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E322 kN/mIEC 60794-3-10
Cable Max. Crush Resistance Operation (Long Term)IEC 60794-1-21-E311 kN/mIEC 60794-3-10
Cable Impact ResistanceIEC 60794-1-21-E410 J, 300 mm Radius, 3 CyclesIEC 60794-3-10
Cable Torsion ResistanceIEC 60794-1-21-E7180°, 2 m, 10 cyclesIEC 60794-3-10
WaterblockingIEC 60794-1-22-F5

Temperature Range

Operating Temperature Range: -30 °C to +70 °C
Installation Temperature Range: -5 °C to +50 °C
Storage Temperature Range: -30 °C to +70 °C

Standards

UL Rating/Flame Test: Non-UL Rated
IEC Flammability: IEC 60332-1-2
Reaction to Fire - Bundle Flame Test: IEC 60332-3-24
IEC 60754-1 - Halogen Amount: Zero
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: 10 µS/mm
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: 4.3
IEC 61034-2 - Smoke Density Min. Transmittance: 60%
CPR Euroclass: Cca-s1,d1,a1
REACH: Compliant
ISO/IEC Compliance: IEC 60794, ISO/IEC 11801-1
EU Directive 2011/65/EU (RoHS 2): Compliant
UV/ Sunlight Protection: Yes

History

Update and Revision: Revision Number: 0.4 Revision Date: 12-02-2025
No accessories are available for this product