Networking & Data Cable
(701)Industrial Ethernet Cable
(191)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(359)Audio Cable
(538)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(344)50 Ohm Transmission Cable
(64)75 Ohm SDI Coax
(95)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(10)Multi-Media Cable
(33)Fiber Cable
(14109)Indoor Fiber Cable
(1581)Indoor/Outdoor Fiber Cable
(7066)Outdoor Fiber Cable
(5162)SMPTE Cable
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
(1201)Instrumentation Cable
(439)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(2)CSA ACIC Cable
(94)Control / Power Cable
(775)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
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
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(737)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(294)Surveillance Cable
(39)Connectors & Outlets
(3498)Modular Couplers
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
(772)Type A
(591)Type A Field Attachables
(373)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
(47)Type A Accessories
(32)Type A Adaptor
(1)Type B
(98)Type B Field Attachables
(48)Type B Receptacles
(5)Type B Single-Ended Cordsets
(26)Type B Double-Ended Cordsets
(19)Type C
(83)Workstation Outlets
(122)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(18)Multi Media Modules
(34)Workstation Consolidation
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
(1029)M12 Power
(427)Field Attachables
(8)Receptacles
(60)Single-Ended Cordsets
(199)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(31)ST Series
(59)CA Series
(14)7/8", 1", 1 1/8" Series
(308)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(114)Double-Ended Cordsets
(61)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(69)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(29)G Series
(57)Sensor Actuator Connectors
(996)M12
(734)Field Attachables
(90)Receptacles
(148)Single-Ended Cordsets
(259)M12-M12 Cordsets
(171)M12-M8 Cordsets
(66)M8
(302)Field Attachables
(4)Receptacles
(50)Single-Ended Cordsets
(121)M8-M8 Cordsets
(63)M8-M12 Cordsets
(64)Accessories
(18)M8 and M12 Splitter
(6)Data Connectors
(251)Adapter and Splitter
(4)Double-Ended Cordsets
(140)Field Attachables
(17)Receptacles
(29)Single-Ended Cordsets
(61)SPE Connectors
(51)Assemblies & Cordsets
(1171)Fiber Patch Cords
(484)Double-Ended Cordsets
(76)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(500)AV Assemblies
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
(1361)Managed Switches
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
(122)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(17)GREYHOUND 105/106
(17)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)Embedded Ethernet
(3)IP65/IP67 Switches & Routers
(36)Security & Firewalls
(25)MPLS Networks
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
(393)Cellular Routers
(10)Wireless LAN Devices
(22)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(7)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(6)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(45)Accessories
(16)Industrial and IIoT-Routers
(56)Railway Routers
(132)Vehicle Routers
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
(8)MTS2600 L2 Switch
(3)Archive
(50)Services
(18)Enterprise Ethernet
(34)SFP
(24)Stacking Cable
(5)Racks & Cabinets
(192)Server Cabinets
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
(32)Cable Runways
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
Universal (Indoor/Outdoor) dry core optical fiber Multi Loose Tube cable with glass yarns as strength member and Low Smoke Zero Halogen outer jacket. Product feature: This cable has rodent protection by glass yarns. Existing out of 6 gel-free tubes with a diameter of 1.9mm with 36 fibers (3t x 12f) SM OS2 G.657.A2. CPR Euroclass B2ca.
| Construction Type: | Multi Loose Tube |
| Environmental Space: | Indoor/Outdoor - Euroclass B2ca |
| Suitable Applications: | For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and/or tubes. |
| Fiber Type | Fiber Grade acc. ITU-T | Fiber Count | Subunit Color |
|---|---|---|---|
| OS2 | G.657A2 | 36 | TIA coding (Gxxxxxx.T): Blue, Orange, Green |
| Fiber Color Code: | TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua |
| Central Strength Member Type: | GRP |
| Cable Core Water Tight: | Yes |
| Cable Core Water Blocking: | Waterblocking Glass Yarns + Tape |
| Bulk Cable Weight: | 131 kg/km |
| Number of Active Subunits: | 3 |
| Number of Subunit Positions: | 6 |
| Fibers Per Subunit: | 12 |
| Subunit Diameter: | 1.9 mm |
| Subunit Waterblocking: | Gel Free |
| Number of Jackets: | Single Jacket |
| Type of Armor: | Non-Armored |
| Material | Nominal Diameter | Ripcord |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 13.0 mm | Yes |
| Outer Jacket1 Table Notes: | Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green |
| Maximum Attenuation at 1310 nm: | 0.40 dB/km |
| Maximum Attenuation at 1550 nm: | 0.30 dB/km |
| Maximum Attenuation at 1625 nm: | 0.30 dB/km |
| Description | Tested Standard | Requirement/Value | According to Family Specification |
|---|---|---|---|
| Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 260 mm | IEC 60794-3-10 |
| Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 195 mm | IEC 60794-3-10 |
| Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 6000 N (1349 lbf) | IEC 60794-3-10 |
| Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 2000 N (450 lbf) | IEC 60794-3-10 |
| Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 15 kN/m | IEC 60794-3-10 |
| Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 7.5 kN/m | IEC 60794-3-10 |
| Cable Impact Resistance | IEC 60794-1-21-E4 | 10 J, 300 mm Radius, 3 Cycles | IEC 60794-3-10 |
| Cable Torsion Resistance | IEC 60794-1-21-E7 | 180°, 2 m, 10 cycles | IEC 60794-3-10 |
| Operating Temperature Range: | -30 °C to +70 °C |
| Installation Temperature Range: | -5 °C to +50 °C |
| Storage Temperature Range: | -30 °C to +70 °C |
| UL Rating/Flame Test: | Non-UL Rated |
| IEC Flammability: | IEC 60332-1-2 |
| IEC 60754-1 - Halogen Amount: | Zero |
| IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 10 µS/mm |
| IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
| IEC 61034-2 - Smoke Density Min. Transmittance: | 80% |
| CPR Euroclass: | B2ca-s1a,d1,a1 |
| REACH: | Compliant |
| ISO/IEC Compliance: | IEC 60794, ISO/IEC 11801-1 |
| EU Directive 2011/65/EU (RoHS 2): | Compliant |
| UV/ Sunlight Protection: | Yes |
| Update and Revision: | Revision Number: 0.11 Revision Date: 08-12-2025 |